RG Diameter 12.5 mm spring - Round series springs
Mollificio Bordignon
Metric catalogue
Round series
Round series
RG
Powered by
CAD模型選擇
{mollificiobordignon/metric/round_series/round_series/rg/rg_12-5.prj},{NB=RG13045},{CODE=RG13045},{D=12.5},{D1=6.3},{L0=44},{R=4.4},{S1=11.0},{F1=48},{S2=17.6},{F2=77},{WS=1.50},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke
[mm]
F1
Load
[N]
S2
Stroke
[mm]
F2
Load
[N]
WS
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
RG13025
RG13025
12.5
6.3
25
8.5
6.3
54
10.0
85
1.50
100
RG13032
RG13032
12.5
6.3
32
6.5
8.0
52
12.8
83
1.50
100
RG13038
RG13038
12.5
6.3
38
5.3
9.5
50
15.2
81
1.50
100
RG13045
RG13045
12.5
6.3
44
4.4
11.0
48
17.6
77
1.50
100
RG13050
RG13050
12.5
6.3
51
3.8
12.8
49
20.4
78
1.50
100
RG13065
RG13065
12.5
6.3
64
2.9
16.0
46
25.6
74
1.50
50
RG13075
RG13075
12.5
6.3
76
2.5
19.0
48
30.4
76
1.50
50
RG13090
RG13090
12.5
6.3
89
2.1
22.3
47
35.6
75
1.50
50
RG13303
RG13303
12.5
6.3
305
0.6
76.3
46
122.0
73
1.50
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表