RG Diameter 10 mm spring - Round series springs
Mollificio Bordignon
Metric catalogue
Round series
Round series
RG
Powered by
CAD模型選擇
{mollificiobordignon/metric/round_series/round_series/rg/rg_10.prj},{NB=RG10045},{CODE=RG10045},{D=10},{D1=5},{L0=44},{R=2.4},{S1=11.0},{F1=26},{S2=17.6},{F2=42},{WS=1.10},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Catalogue number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke
[mm]
F1
Load
[N]
S2
Stroke
[mm]
F2
Load
[N]
WS
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
RG10025
RG10025
10
5
25
4.4
6.3
28
10.0
44
1.10
100
RG10032
RG10032
10
5
32
3.4
8.0
27
12.8
44
1.10
100
RG10038
RG10038
10
5
38
2.8
9.5
27
15.2
43
1.10
100
RG10045
RG10045
10
5
44
2.4
11.0
26
17.6
42
1.10
100
RG10050
RG10050
10
5
51
2.1
12.8
27
20.4
43
1.10
100
RG10065
RG10065
10
5
64
1.6
16.0
26
25.6
41
1.10
50
RG10075
RG10075
10
5
76
1.3
19.0
25
30.4
40
1.10
50
RG10303
RG10303
10
5
305
0.3
76.3
23
122.0
37
1.10
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表