카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 79050 - Clou cannelé à tête ronde - ISO 8746 - Acier brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Accessoires
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/accessoires/79050.prj},{NB=emile_maurin_790503X4},{REF=790503X4},{DXL=3x4},{MAT=Acier brut},{IDNR=},{D=3.0},{L=4},{DK=5.45},{RK=2.800},{K=1.95},{F=0.900},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 790501,4X3
790501,4X3
1.4x3
Acier brut
1.4
3
2.60
0.90
Emile Maurin 790501,4X4
790501,4X4
1.4x4
Acier brut
1.4
4
2.60
0.90
Emile Maurin 790501,4X5
790501,4X5
1.4x5
Acier brut
1.4
5
2.60
0.90
Emile Maurin 790501,4X6
790501,4X6
1.4x6
Acier brut
1.4
6
2.60
0.90
Emile Maurin 790502X3
790502X3
2x3
Acier brut
2.0
3
3.70
1.30
Emile Maurin 790502X4
790502X4
2x4
Acier brut
2.0
4
3.70
1.30
Emile Maurin 790502X5
790502X5
2x5
Acier brut
2.0
5
3.70
1.30
Emile Maurin 790502X6
790502X6
2x6
Acier brut
2.0
6
3.70
1.30
Emile Maurin 790502X8
790502X8
2x8
Acier brut
2.0
8
3.70
1.30
Emile Maurin 790502X10
790502X10
2x10
Acier brut
2.0
10
3.70
1.30
Emile Maurin 790502,5X3
790502,5X3
2.5x3
Acier brut
2.5
3
4.60
1.60
Emile Maurin 790502,5X4
790502,5X4
2.5x4
Acier brut
2.5
4
4.60
1.60
Emile Maurin 790502,5X5
790502,5X5
2.5x5
Acier brut
2.5
5
4.60
1.60
Emile Maurin 790502,5X6
790502,5X6
2.5x6
Acier brut
2.5
6
4.60
1.60
Emile Maurin 790502,5X8
790502,5X8
2.5x8
Acier brut
2.5
8
4.60
1.60
Emile Maurin 790502,5X10
790502,5X10
2.5x10
Acier brut
2.5
10
4.60
1.60
Emile Maurin 790503X4
790503X4
3x4
Acier brut
3.0
4
5.45
1.95
Emile Maurin 790503X5
790503X5
3x5
Acier brut
3.0
5
5.45
1.95
Emile Maurin 790503X6
790503X6
3x6
Acier brut
3.0
6
5.45
1.95
Emile Maurin 790503X8
790503X8
3x8
Acier brut
3.0
8
5.45
1.95
Emile Maurin 790503X10
790503X10
3x10
Acier brut
3.0
10
5.45
1.95
Emile Maurin 790503X12
790503X12
3x12
Acier brut
3.0
12
5.45
1.95
Emile Maurin 790503X16
790503X16
3x16
Acier brut
3.0
16
5.45
1.95
Emile Maurin 790504X6
790504X6
4x6
Acier brut
4.0
6
7.25
2.55
Emile Maurin 790504X8
790504X8
4x8
Acier brut
4.0
8
7.25
2.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 86100 - Rondelle plate - DIN 9021 - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 32-812 - Câble 2 plaquettes
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Reference 20011 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 71300 - Disc spring - DIN 2093 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 219714 - Groowed pin with round head - Stainless steel A1 - DIN 1476...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Recherche par - DIN
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
22.05.2023
Model 79050 - GROOVED PIN WITH ROUND HEAD ISO 8746 - PLAIN
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BN 893 - Round head grooved pins KN 4 (DIN 1476; ~ISO 8746), steel, zinc pl...
Bossard Catalog
31.10.2023
ISO 8746 A (DIN 1476) - FN 590 - verzinkt blau - Half-round grooved pins, F...
SFS Group Schweiz AG
25.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성