目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62231 - Vis à métaux tête cylindrique bombée six lobes - DIN 7985 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62231.prj},{NB=emile_maurin_622315X8},{REF=622315X8},{DXL=5x8},{MAT=Inox A2},{IDNR=},{NENN=M5x8},{D=5.0},{L=8},{D3=4.019},{P=0.800},{DK=9.500},{K=3.7},{RA=8.000},{M=4.900},{R=0.200},{X=1.400},{B=6.400},{ALPHA=150.000},{C=4.700},{TXA=4.520},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
C
[mm]
TXA
[mm]
Emile Maurin 622313X6
622313X6
3x6
Inox A2
3.0
6
2.4
3.000
2.820
Emile Maurin 622313X8
622313X8
3x8
Inox A2
3.0
8
2.4
3.000
2.820
Emile Maurin 622313X10
622313X10
3x10
Inox A2
3.0
10
2.4
3.000
2.820
Emile Maurin 622313X12
622313X12
3x12
Inox A2
3.0
12
2.4
3.000
2.820
Emile Maurin 622313X16
622313X16
3x16
Inox A2
3.0
16
2.4
3.000
2.820
Emile Maurin 622313X20
622313X20
3x20
Inox A2
3.0
20
2.4
3.000
2.820
Emile Maurin 622314X6
622314X6
4x6
Inox A2
4.0
6
3.1
4.150
3.940
Emile Maurin 622314X8
622314X8
4x8
Inox A2
4.0
8
3.1
4.150
3.940
Emile Maurin 622314X10
622314X10
4x10
Inox A2
4.0
10
3.1
4.150
3.940
Emile Maurin 622314X12
622314X12
4x12
Inox A2
4.0
12
3.1
4.150
3.940
Emile Maurin 622314X16
622314X16
4x16
Inox A2
4.0
16
3.1
4.150
3.940
Emile Maurin 622314X20
622314X20
4x20
Inox A2
4.0
20
3.1
4.150
3.940
Emile Maurin 622314X25
622314X25
4x25
Inox A2
4.0
25
3.1
4.150
3.940
Emile Maurin 622314X30
622314X30
4x30
Inox A2
4.0
30
3.1
4.150
3.940
Emile Maurin 622315X8
622315X8
5x8
Inox A2
5.0
8
3.7
4.700
4.520
Emile Maurin 622315X10
622315X10
5x10
Inox A2
5.0
10
3.7
4.700
4.520
Emile Maurin 622315X12
622315X12
5x12
Inox A2
5.0
12
3.7
4.700
4.520
Emile Maurin 622315X16
622315X16
5x16
Inox A2
5.0
16
3.7
4.700
4.520
Emile Maurin 622315X20
622315X20
5x20
Inox A2
5.0
20
3.7
4.700
4.520
Emile Maurin 622315X25
622315X25
5x25
Inox A2
5.0
25
3.7
4.700
4.520
Emile Maurin 622315X30
622315X30
5x30
Inox A2
5.0
30
3.7
4.700
4.520
Emile Maurin 622315X35
622315X35
5x35
Inox A2
5.0
35
3.7
4.700
4.520
Emile Maurin 622315X40
622315X40
5x40
Inox A2
5.0
40
3.7
4.700
4.520
Emile Maurin 622316X12
622316X12
6x12
Inox A2
6.0
12
4.6
4.700
4.520
Emile Maurin 622316X16
622316X16
6x16
Inox A2
6.0
16
4.6
4.700
4.520
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
480Vac Ratings - U4 IP00 - 380, 400, 415, 460, 480 or 500 V 60Hz
ABB
15.07.2022
CP-C.1 - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
CP-S - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Ultra Low Harmonic Drives - 480Vac, Cabinet Drives - 380, 400, 415, 460, 48...
ABB
15.07.2022
Ultra Low Harmonic Drives - 240Vac Ratings - 208, 220, 230 or 240 V
ABB
07.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表