目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 24300 - Vis à tête fraisée à six pans creux - ISO 10642 - Acier Classe 10.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Vis FHC
classe_10_9
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_fhc/classe_10_9/24300.prj},{NB=emile_maurin_243008X50},{REF=243008X50},{DXL=8x50},{MAT=Acier brut classe 10.9},{D=8},{L=50},{DK=16},{K=4.4},{S=5.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 243003X6
243003X6
3x6
Acier brut classe 10.9
3
6
6
1.7
2.0
Emile Maurin 243003X8
243003X8
3x8
Acier brut classe 10.9
3
8
6
1.7
2.0
Emile Maurin 243003X10
243003X10
3x10
Acier brut classe 10.9
3
10
6
1.7
2.0
Emile Maurin 243003X12
243003X12
3x12
Acier brut classe 10.9
3
12
6
1.7
2.0
Emile Maurin 243003X16
243003X16
3x16
Acier brut classe 10.9
3
16
6
1.7
2.0
Emile Maurin 243003X20
243003X20
3x20
Acier brut classe 10.9
3
20
6
1.7
2.0
Emile Maurin 243003X25
243003X25
3x25
Acier brut classe 10.9
3
25
6
1.7
2.0
Emile Maurin 243003X30
243003X30
3x30
Acier brut classe 10.9
3
30
6
1.7
2.0
Emile Maurin 243004X6
243004X6
4x6
Acier brut classe 10.9
4
6
8
2.3
2.5
Emile Maurin 243004X8
243004X8
4x8
Acier brut classe 10.9
4
8
8
2.3
2.5
Emile Maurin 243004X10
243004X10
4x10
Acier brut classe 10.9
4
10
8
2.3
2.5
Emile Maurin 243004X12
243004X12
4x12
Acier brut classe 10.9
4
12
8
2.3
2.5
Emile Maurin 243004X16
243004X16
4x16
Acier brut classe 10.9
4
16
8
2.3
2.5
Emile Maurin 243004X18
243004X18
4x18
Acier brut classe 10.9
4
18
8
2.3
2.5
Emile Maurin 243004X20
243004X20
4x20
Acier brut classe 10.9
4
20
8
2.3
2.5
Emile Maurin 243004X25
243004X25
4x25
Acier brut classe 10.9
4
25
8
2.3
2.5
Emile Maurin 243004X30
243004X30
4x30
Acier brut classe 10.9
4
30
8
2.3
2.5
Emile Maurin 243004X35
243004X35
4x35
Acier brut classe 10.9
4
35
8
2.3
2.5
Emile Maurin 243004X40
243004X40
4x40
Acier brut classe 10.9
4
40
8
2.3
2.5
Emile Maurin 243004X45
243004X45
4x45
Acier brut classe 10.9
4
45
8
2.3
2.5
Emile Maurin 243005X8
243005X8
5x8
Acier brut classe 10.9
5
8
10
2.8
3.0
Emile Maurin 243005X10
243005X10
5x10
Acier brut classe 10.9
5
10
10
2.8
3.0
Emile Maurin 243005X12
243005X12
5x12
Acier brut classe 10.9
5
12
10
2.8
3.0
Emile Maurin 243005X14
243005X14
5x14
Acier brut classe 10.9
5
14
10
2.8
3.0
Emile Maurin 243005X16
243005X16
5x16
Acier brut classe 10.9
5
16
10
2.8
3.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23400 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 26400 - Unbrako® hexagon socket countersunk head screw DIN 7991 1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 25100 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表