카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 23501 - Vis sans tête à six pans creux à bout conique - ISO 4027 DIN 914 - Acier classe 45H Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Vis STHC
45 h class
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_sthc/classe_45_h/23501.prj},{NB=emile_maurin_235016X10},{REF=235016X10},{DXL=6x10},{MAT=Acier zingué classe 45H},{D=6},{L=10},{S=3.0},{DT=1.500},{T=2.000},{SW=90.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 235014X6
235014X6
4x6
Acier zingué classe 45H
4
6
2.0
Emile Maurin 235014X8
235014X8
4x8
Acier zingué classe 45H
4
8
2.0
Emile Maurin 235014X10
235014X10
4x10
Acier zingué classe 45H
4
10
2.0
Emile Maurin 235014X20
235014X20
4x20
Acier zingué classe 45H
4
20
2.0
Emile Maurin 235015X8
235015X8
5x8
Acier zingué classe 45H
5
8
2.5
Emile Maurin 235015X10
235015X10
5x10
Acier zingué classe 45H
5
10
2.5
Emile Maurin 235015X12
235015X12
5x12
Acier zingué classe 45H
5
12
2.5
Emile Maurin 235016X8
235016X8
6x8
Acier zingué classe 45H
6
8
3.0
Emile Maurin 235016X10
235016X10
6x10
Acier zingué classe 45H
6
10
3.0
Emile Maurin 235016X12
235016X12
6x12
Acier zingué classe 45H
6
12
3.0
Emile Maurin 235016X16
235016X16
6x16
Acier zingué classe 45H
6
16
3.0
Emile Maurin 235016X20
235016X20
6x20
Acier zingué classe 45H
6
20
3.0
Emile Maurin 235016X30
235016X30
6x30
Acier zingué classe 45H
6
30
3.0
Emile Maurin 235018X10
235018X10
8x10
Acier zingué classe 45H
8
10
4.0
Emile Maurin 235018X12
235018X12
8x12
Acier zingué classe 45H
8
12
4.0
Emile Maurin 235018X16
235018X16
8x16
Acier zingué classe 45H
8
16
4.0
Emile Maurin 235018X20
235018X20
8x20
Acier zingué classe 45H
8
20
4.0
Emile Maurin 2350110X16
2350110X16
10x16
Acier zingué classe 45H
10
16
5.0
Emile Maurin 2350110X20
2350110X20
10x20
Acier zingué classe 45H
10
20
5.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성