目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 3122 - Goupille cylindrique phosphatée à trou taraudé
Berger Tools
rabourdin
ELEMENTS STANDARD
CENTRAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/centrage/ref2e203122.prj},{NB=3122-16-45},{NAME=3122-16-45},{INAME=31222d162d45},{SHA256=hV0p1o3sPZbk1pvVgcx5MJFX4iZovBH7OMqpvB/YC7s=},{ARTNR=3122-16,0-45},{REF=3122-16-45},{DESC=REF. 3122 D=16 L=45 mm},{D=16},{L=45},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/521.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 3122 D=10 L=100 mm
3122-10,0-100
REF. 3122 D=10 L=100 mm
10
100
REF. 3122 D=10 L=20 mm
3122-10,0-20
REF. 3122 D=10 L=20 mm
10
20
REF. 3122 D=10 L=24 mm
3122-10,0-24
REF. 3122 D=10 L=24 mm
10
24
REF. 3122 D=10 L=28 mm
3122-10,0-28
REF. 3122 D=10 L=28 mm
10
28
REF. 3122 D=10 L=30 mm
3122-10,0-30
REF. 3122 D=10 L=30 mm
10
30
REF. 3122 D=10 L=32 mm
3122-10,0-32
REF. 3122 D=10 L=32 mm
10
32
REF. 3122 D=10 L=36 mm
3122-10,0-36
REF. 3122 D=10 L=36 mm
10
36
REF. 3122 D=10 L=40 mm
3122-10,0-40
REF. 3122 D=10 L=40 mm
10
40
REF. 3122 D=10 L=45 mm
3122-10,0-45
REF. 3122 D=10 L=45 mm
10
45
REF. 3122 D=10 L=50 mm
3122-10,0-50
REF. 3122 D=10 L=50 mm
10
50
REF. 3122 D=10 L=55 mm
3122-10,0-55
REF. 3122 D=10 L=55 mm
10
55
REF. 3122 D=10 L=60 mm
3122-10,0-60
REF. 3122 D=10 L=60 mm
10
60
REF. 3122 D=10 L=70 mm
3122-10,0-70
REF. 3122 D=10 L=70 mm
10
70
REF. 3122 D=10 L=80 mm
3122-10,0-80
REF. 3122 D=10 L=80 mm
10
80
REF. 3122 D=10 L=90 mm
3122-10,0-90
REF. 3122 D=10 L=90 mm
10
90
REF. 3122 D=12 L=100 mm
3122-12,0-100
REF. 3122 D=12 L=100 mm
12
100
REF. 3122 D=12 L=110 mm
3122-12,0-110
REF. 3122 D=12 L=110 mm
12
110
REF. 3122 D=12 L=120 mm
3122-12,0-120
REF. 3122 D=12 L=120 mm
12
120
REF. 3122 D=12 L=24 mm
3122-12,0-24
REF. 3122 D=12 L=24 mm
12
24
REF. 3122 D=12 L=28 mm
3122-12,0-28
REF. 3122 D=12 L=28 mm
12
28
REF. 3122 D=12 L=30 mm
3122-12,0-30
REF. 3122 D=12 L=30 mm
12
30
REF. 3122 D=12 L=32 mm
3122-12,0-32
REF. 3122 D=12 L=32 mm
12
32
REF. 3122 D=12 L=36 mm
3122-12,0-36
REF. 3122 D=12 L=36 mm
12
36
REF. 3122 D=12 L=40 mm
3122-12,0-40
REF. 3122 D=12 L=40 mm
12
40
REF. 3122 D=12 L=45 mm
3122-12,0-45
REF. 3122 D=12 L=45 mm
12
45
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表