您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Rectangular Connector Hardware
TE Connectivity
Connectors
Rectangular Connectors
Rectangular Connector Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors/rectangular_connector_accessories/rectangular_connector_hardware.prj},{NB=201846-5},{PN=201846-5},{SHA256=WQNbzPLYyODOwqeYWWLXuBLkrMOub0XrHMYDZUplRYc=},{INAME=00088__c2d2018462d52dh2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-201846-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=STRAIN RELIEF BRACKET 34 POS},{ALIAS=N/A},{CS=N/A},{CSE=N/A},{PS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CSE
Connector Style
ⁿ/ₐ
PS
Product Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
AC
Accessory Color
ⁿ/ₐ
SR
Strain Relief
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
PHT
Pin Hood Type
ⁿ/ₐ
SRT
Strain Relief Type
ⁿ/ₐ
CEA
Cable Exit Angle
ⁿ/ₐ
TLT
Thread Lead Type
ⁿ/ₐ
GPST
Guide Pin/Socket Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
MH
Mounting Hardware
ⁿ/ₐ
HT
Hardware Type
ⁿ/ₐ
JT
Jackscrew Type
ⁿ/ₐ
JS
Jackscrew Style
ⁿ/ₐ
JF
Jackscrew Finish
ⁿ/ₐ
JPM
Jackscrew Plating Material
ⁿ/ₐ
JM
Jackscrew Material
ⁿ/ₐ
MBM
Mounting Bracket Material
ⁿ/ₐ
MBPM
Mounting Bracket Plating Material
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
ACDMM
Accepts Cable Diameter (Max)
[mm]
ACDIN
Accepts Cable Diameter (Max)
[in]
CODMM
Cable Opening Diameter
[mm]
CODIN
Cable Opening Diameter
[in]
PTMM
Panel Thickness
[mm]
PTIN
Panel Thickness
[in]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
CIF
Circuit Identification Feature
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
FUW
For Use With
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
ULR
UL Rating
ⁿ/ₐ
AS
Agency/Standard
ⁿ/ₐ
CSAFN
CSA File Number
ⁿ/ₐ
ULFN
UL File Number
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
CSAR
CSA Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1103250-1
1103250-1
HVS-GR.O-8/B.1-6
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1103250-3
1103250-3
HVS-GR.O-6/B.1-4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1103250-4
1103250-4
HVS-GR.U-6/B.1-4
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1103250-8
1103250-8
HVS-GR.U-3/B.1-2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1110955-4
1110955-4
HF.12.3+PE+BG3/O
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1123309-4
1-1123309-4
DYNAMIC D-5 HDR H ASSY 4P...
N/A
Wire-to-Board
Plug
N/A
Connector
N/A
Printed Circuit Board
N/A
Without
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
29.36
1.155
24.06
.947
N/A
N/A
Without
N/A
N/A
N/A
N/A
Receptacle Housing
N/A
Recognized
CSA, UL
LR7189
E28476
UL 94V-0
Certified
Tube
15
N/A
1-200833-1
1-200833-1
SERIESM"GUIDEPINST.STL."
N/A
N/A
N/A
N/A
Hardware
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
N/A
Corner
N/A
N/A
N/A
N/A
4-40
Nuts and Lockwashers
Guide Pin Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
21.08
.84
5.58
.2197
5.58
.2197
N/A
N/A
N/A
N/A
N/A
34 and 50-Position Posted...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
100
N/A
1-200835-1
1-200835-1
SERIESM"MIN.RECT.GUIDESOC...
N/A
N/A
N/A
N/A
Hardware
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
N/A
Corner
Stainless Steel
N/A
N/A
N/A
4-40
Nuts and Lockwashers
Guide Socket Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20.19
.795
5.58
.2197
5.58
.2197
N/A
N/A
N/A
N/A
N/A
34 and 50-Position Standa...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
100
N/A
1-200871-0
1-200871-0
SER. M"JACKSCREWMALEASSY"
N/A
N/A
N/A
N/A
Hardware
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
Double
N/A
Zinc Alloy
N/A
N/A
N/A
6-32 [M3.5 x .6]
Jackscrew Pin and Jackscr...
Jackscrew Kit
Turnable
Long
Non-Hexavalent Chromate
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
43.26
2.138
7.92
.312
7.92
.312
N/A
N/A
N/A
N/A
N/A
20, 26, 34, 41 and 50 Pos...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
100
Use turnable jackscrews o...
1-200874-2
1-200874-2
SERIES M"JACKSCREWSTUDASS...
N/A
N/A
N/A
N/A
Hardware
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
N/A
Double
N/A
Stainless Steel
N/A
N/A
N/A
6-32 [M3.5 x .6], 4-40
Nuts and Lockwashers
Jackscrew Kit
Fixed
Short
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20.62
.812
5.6
.22
5.6
.22
N/A
N/A
N/A
N/A
N/A
Mate with Any Turnable Ja...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
100
Two required.
1445729-1
1445729-1
MTG BRKT,OVAL HOLE
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Blue
N/A
N/A
N/A
N/A
Mounting Clamp/Wing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
25.65
1.0098
17.41
.685
17.4
.685
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
500
N/A
1445729-2
1445729-2
MTG BRKT RND HOLE
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Blue
N/A
N/A
N/A
N/A
Mounting Clamp/Wing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
25.65
1.0098
17.41
.685
17.4
.685
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
500
N/A
1445729-3
1445729-3
MTG BRKT,OVAL HOLE,LOCK
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Blue
N/A
N/A
N/A
N/A
Mounting Clamp/Wing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
25.65
1.0098
17.41
.685
17.4
.685
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
500
N/A
1445886-2
1445886-2
RET PIN,75/120/180A,SP,2 ...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
Retainer Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
25.4
1
5.25
.207
5.25
.207
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
100
N/A
1445886-4
1445886-4
RET PIN,15/30/45A,SP,1 HI...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
Retainer Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
6.35
.25
2.62
.103
2.62
.103
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
100
N/A
1445886-5
1445886-5
RET PIN,15/30/45A,SP,2 HI...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
Retainer Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
11.18
.4402
2.69
.106
2.69
.106
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
100
N/A
1445886-6
1445886-6
RET PIN,SNAP-IN RECEPTACL...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
Retainer Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
21.6
.85
2.51
.099
2.51
.099
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
100
N/A
1445960-1
1445960-1
MTG WING,15/30/45A PWR PR...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Red
N/A
N/A
N/A
N/A
Mounting Clamp/Wing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
16.74
.659
7.95
.313
8.32
.328
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1000
N/A
1473063-1
1473063-1
NEW MOTOR CONN REC KIT
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1604077-1
1604077-1
HSG,2X2 POWER PROD RECPT
N/A
Wire-to-Panel, Wire-to-Wi...
Receptacle
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
180°
N/A
N/A
Polycarbonate
Black
Latches
With
N/A
N/A
Receptacle Frame
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
38.6
1.52
28.1
1.11
25.8
N/A
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
N/A
1604078-1
1604078-1
HSG,2X3 POWER PROD RECPT
N/A
Wire-to-Wire, Wire-to-Pan...
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Black
Latches
With
N/A
N/A
Receptacle Frame
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
48
1.89
28.1
1.11
25.8
N/A
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
830
N/A
1604079-1
1604079-1
HSG,2X4 POWER PROD RECPT
N/A
Wire-to-Panel, Wire-to-Wi...
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Black
Latches
With
N/A
N/A
Receptacle Frame
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
54.9
2.16
28.1
1.11
25.8
N/A
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
N/A
1604080-1
1604080-1
HSG,2X2 PWR PROD PLUR W/O...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Black
N/A
N/A
N/A
N/A
Plug Frame
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
49.8
1.9606
21.85
.86
30.9
1.22
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
N/A
1604081-1
1604081-1
HSG,2X3 PWR PROD PLUR W/O...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Black
N/A
N/A
N/A
N/A
Plug Frame
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
49.8
1.9606
21.7
.854
39.2
1.54
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
N/A
1604082-1
1604082-1
HSG,2X4 PWR PROD PLUR W/O...
N/A
Wire-to-Wire
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Polycarbonate
Black
N/A
N/A
N/A
N/A
Plug Frame
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
49.8
1.961
21.7
.854
47.2
N/A
N/A
N/A
N/A
-20 – 105
-4 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
N/A
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rectangular Connector Shielding
TE Connectivity
03.06.2020
Rectangular Connector Hoods
TE Connectivity
03.06.2020
Original Guide Wheels - DualVee
HepcoMotion
20.12.2023
Quick Disconnects
TE Connectivity
27.05.2020
PIN-MCKG - Pin
MEDAN
11.01.2023
Rectangular Connector Housings
TE Connectivity
03.06.2020
Rectangular Connector Contacts
TE Connectivity
03.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表