目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.F8-H - Monolithic wheels with steel sheet bracket for medium-heavy loads
Elesa+Ganter
脚轮和滚轮
RE.F8-H
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_f8_h/re_f8_h_asmtab.prj},{NB=Monolithic wheels with steel sheet bracket for medium-heavy loads RE.F8-125-SBL-H},{PARTNUMBER=450932},{DESCRIPTION=RE.F8-125-SBL-H},{DIM01=125},{DIM02=38},{DIM03=161},{DIM04=100},{DIM05=85},{DIM06=9},{DIM07=75},{DIM08=45},{DIM09=80},{DIM10=60},{DIM11=48},{DIM12=123},{DIM13=2000},{DIM14=3500},{WEIGHT=1160},{VERS=2},{VER=4},{VER1=45},{PPATH=assemblies/re_f8_h_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l3
[mm]
DIM03
H
[mm]
DIM04
B
[mm]
DIM05
l
[mm]
DIM06
S
[mm]
DIM07
b1
[mm]
DIM08
l1
[mm]
DIM09
b2
ⁿ/ₐ
DIM10
l2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
[N]
DIM14
[N]
WEIGHT
重量
[g]
Monolithic wheels with st...
450951
RE.F8-100-PBL-H
100
30
138
100
85
9
75
45
80
60
46
123
1750
3000
990
Monolithic wheels with st...
450952
RE.F8-125-PBL-H
125
38
161
100
85
9
75
45
80
60
48
123
2000
3500
1160
Monolithic wheels with st...
450953
RE.F8-150-PBL-H
150
45
200
140
110
11
105
73
-
87
70
156
2500
5000
2800
Monolithic wheels with st...
450954
RE.F8-200-PBL-H
200
50
250
140
110
11
105
73
-
87
70
156
4550
7300
3110
Monolithic wheels with st...
450931
RE.F8-100-SBL-H
100
30
138
100
85
9
75
45
80
60
46
123
1750
3000
990
Monolithic wheels with st...
450932
RE.F8-125-SBL-H
125
38
161
100
85
9
75
45
80
60
48
123
2000
3500
1160
Monolithic wheels with st...
450933
RE.F8-150-SBL-H
150
45
200
140
110
11
105
73
-
87
70
156
2500
5000
2800
Monolithic wheels with st...
450934
RE.F8-200-SBL-H
200
50
250
140
110
11
105
73
-
87
70
156
4550
7300
3110
Monolithic wheels with st...
450941
RE.F8-100-SBF-H
100
30
138
100
85
9
75
45
80
60
46
123
1750
3000
990
Monolithic wheels with st...
450942
RE.F8-125-SBF-H
125
38
161
100
85
9
75
45
80
60
48
123
2000
3500
1160
Monolithic wheels with st...
450943
RE.F8-150-SBF-H
150
45
200
140
110
11
105
73
-
87
70
156
2500
5000
2800
Monolithic wheels with st...
450944
RE.F8-200-SBF-H
200
50
250
140
110
11
105
73
-
87
70
156
4550
7300
3110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表