RC35-M - Plastic Link Chain - 9.5mm (Nominal) Circular Pitch
WMBerg
METRIC
Chain and Belt Drives
Row-L-Er®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/row_l_er_link_chain/a66m.prj},{NB=RC35D-230-M},{PN=RC35D-230},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=MA84},{MAT=Delrin},{P=9.5},{N=230},{AL=2190.3},{W=4.8},{D=5.08},{C=3.58},{F=1.9},{L=13.8},{H=8.9},{TS=605},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
No. of Pitches
ⁿ/ₐ
AL
Available Length
[mm]
W
Length
[mm]
D
Diameter
[mm]
C
Diameter
[mm]
F
Width
[mm]
L
Length
[mm]
H
Height
[mm]
TS
Chain Tensile Strength
[N]
RC35D-40-M
RC35D-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
40
381.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-50-M
RC35D-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
50
476.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-60-M
RC35D-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
60
571.5
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-70-M
RC35D-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
70
666.8
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-80-M
RC35D-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
80
762.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-90-M
RC35D-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
90
857.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-100-M
RC35D-100
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
100
952.5
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-120-M
RC35D-120
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
120
1143.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-130-M
RC35D-130
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
130
1238.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-140-M
RC35D-140
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
140
1333.5
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-150-M
RC35D-150
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
150
1428.8
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-160-M
RC35D-160
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
160
1524.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-170-M
RC35D-170
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
170
1619.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-180-M
RC35D-180
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
180
1714.5
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-190-M
RC35D-190
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
190
1809.8
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-200-M
RC35D-200
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
200
1905.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-210-M
RC35D-210
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
210
2000.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-220-M
RC35D-220
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
220
2095.5
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35D-230-M
RC35D-230
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
9.5
230
2190.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35N-40-M
RC35N-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
9.5
40
381.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35N-50-M
RC35N-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
9.5
50
476.3
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35N-60-M
RC35N-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
9.5
60
571.5
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35N-70-M
RC35N-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
9.5
70
666.8
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35N-80-M
RC35N-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
9.5
80
762.0
4.8
5.08
3.58
1.9
13.8
8.9
605
RC35N-90-M
RC35N-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
9.5
90
857.3
4.8
5.08
3.58
1.9
13.8
8.9
605
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表