RBS series
TSK
Ball Screw
Rolled Ball Screw (Standard Type)
Powered by
CAD模型選擇
{tsk/ball_screw/rolled_bs_standard_type/rbs_asmtab.prj},{NB=RBS2505-72},{CNX=RBS2505},{D=25},{SD1=22.5},{LE=5},{SD=3.175},{SM=2.5},{D1=40},{L0N=36},{D2=64},{F=10},{P=52.00},{J=5.5},{W=31},{H=27},{AP=0.10},{CA=6400},{COA=13500},{A=2500},{OS=},{VER=12},{PPATH=rbs_parts/rbs_asmtpl.prj},{TL=72},{DNEW=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Outer Diameter D
[mm]
SD1
Root Diameter d1
[mm]
LE
Dimension Lead
[mm]
SD
Ball Circle Diameter d
[mm]
SM
Number of Circuits m
[mm]
D1
Dimension D1
[mm]
L0
Length L0
[mm]
D2
Dimension D2
[mm]
F
Thickness F
[mm]
P
Dimension P
[mm]
J
Hole diameter J
[mm]
W
Width W
[mm]
H
Height H
[mm]
AP
Axial Play (MAX)
[mm]
CA
Dynamic Ca
[N]
COA
Static Coa
[N]
A
Maximum length of screw shaft A
[mm]
RBS1006-68
RBS1006-68
10
8.1
6
2.381
2.5
20
34.0
42
6
32.00
5.5
16
16
0.10
2700
4000
800
RBS1208-88
RBS1208-88
12
9.7
8
2.778
2.5
25
47.5
45
8
35.00
4.5
18
20
0.10
3600
5500
1000
RBS1404-88
RBS1404-88
14
11.7
4
2.778
3.5
25
47.5
55
10
40.00
6.6
21
21
0.10
5300
9000
1500
RBS1405-88
RBS1405-88
14
11.5
5
3.175
3.5
25
47.5
55
10
40.00
6.6
21
21
0.10
6300
10200
1500
RBS1605-88
RBS1605-88
16
13.5
5
3.175
3.5
30
47.5
58
10
45.00
6.6
23
24
0.10
6800
11800
1500
RBS1610-104
RBS1610-104
16
13.5
10
3.175
2.5
30
55.5
58
10
45.00
6.6
23
24
0.10
5000
8400
1500
RBS1808-112
RBS1808-112
18
14.5
8
4.763
3.5
34
59.5
64
12
49.00
6.6
28
27
0.14
11900
19500
1500
RBS2005-84
RBS2005-84
20
17.5
5
3.175
3.5
34
45.5
64
12
49.00
6.6
28
27
0.10
7600
15000
2000
RBS2006-114
RBS2006-114
20
17.5
6
3.175
5.0
34
60.5
64
12
49.00
6.6
28
27
0.10
10400
21400
2000
RBS2010-110
RBS2010-110
20
16.4
10
4.763
2.5
38
58.5
68
12
53.00
6.6
30
30
0.14
9800
16400
1500
RBS2208-150
RBS2208-150
22
18.4
8
4.763
5.0
38
78.5
74
15
56.00
9.0
32
30
0.14
18600
35400
2000
RBS2505-72
RBS2505-72
25
22.5
5
3.175
2.5
40
39.5
64
10
52.00
5.5
31
27
0.10
6400
13500
2500
RBS2508-132
RBS2508-132
25
21.4
8
4.763
3.5
47
70.5
83
16
65.00
9.0
35
30
0.14
14600
28400
2500
RBS2510-180
RBS2510-180
25
20.2
10
6.350
5.0
44
94.5
80
15
62.00
9.0
37
35
0.19
28600
53800
2500
RBS2806-150
RBS2806-150
28
25.5
6
3.175
5.0
50
79.5
80
15
65.00
6.6
34
33
0.10
12200
30500
3000
RBS3208-156
RBS3208-156
32
28.4
8
4.763
5.0
56
82.5
92
18
75.00
9.0
42
39
0.14
22800
53300
3500
RBS3210-186
RBS3210-186
32
27.2
10
6.350
5.0
56
97.5
92
18
75.00
9.0
42
39
0.19
32300
67600
3500
RBS3610-196
RBS3610-196
36
31.2
10
6.350
5.0
60
102.5
100
18
80.00
11.0
48
39
0.19
34400
76700
3500
RBS3612-216
RBS3612-216
36
30.6
12
7.144
5.0
60
112.5
100
18
80.00
11.0
48
43
0.22
39900
85600
3500
RBS4010-230
RBS4010-230
40
35.2
10
6.350
7.0
65
119.5
114
20
90.00
14.0
52
45
0.19
48500
120000
4000
RBS4510-230
RBS4510-230
45
40.2
10
6.350
7.0
70
119.5
118
20
94.00
14.0
57
51
0.19
52100
139000
5500
RBS4512-280
RBS4512-280
45
39.6
12
7.144
7.0
70
144.5
118
20
94.00
14.0
57
51
0.22
60000
152000
5500
RBS5010-250
RBS5010-250
50
45.2
10
6.350
7.0
80
125.0
140
22
110.00
18.0
59
52
0.19
61600
173000
5500
RBS5016-288
RBS5016-288
50
43.0
16
9.525
5.0
85
144.0
165
24
125.00
22.0
65
59
0.30
79300
185000
5500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RBH series
TSK
15.09.2023
Non-Preloaded Type BTK-V
THK CO.,LTD.
23.05.2024
RBSS series
TSK
15.09.2023
Interchangeable, Assembled set - MES15
IKO (NIPPON THOMPSON CO.,LTD)
18.04.2024
FTBS series(Standard)
TSK
15.09.2023
RBE series
TSK
15.09.2023
RBR series
TSK
15.09.2023
PBST series (Finished shaft ends)
TSK
15.09.2023
RGPT series (Unfinished shaft ends)
TSK
15.09.2023
Non-interchangeable, Assembled set - MES15
IKO (NIPPON THOMPSON CO.,LTD)
18.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表