RB - Shock Absorber
SMC
Related Products
Shock Absorber
RB Shock Absorber
Powered by
CAD模型選擇
{smc/bp2_related_products/shock_absorber/rb/rb_asmtab.prj},{NB=RB1006(0)},{SYMBOL=(1006) O.D. thread:10mm/Stroke:6mm},{MODELX=1006},{TYPE=},{OPTION=},{POS=0},{D=3.000},{D1=2.300},{E1=8.800},{E2=8.600},{F=2.700},{H=6.000},{A=1.400},{K=0.000},{L=39.000},{MMA=10.000},{MMP=1.000},{S=46.700},{LL1=52.700},{LL2=62.700},{Z1=0.000},{Z2=10.000},{E31=0.000},{E32=8.700},{RH=8.500},{B=14.000},{C=16.200},{H1=4.000},{PPATH=rb_/assembly/rb_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SYMBOL
Symbol(O.D. thread size/Stroke)
ⁿ/ₐ
RB0604
(0604) O.D. thread:6mm/St...
RB0805
(0805) O.D. thread:8mm/St...
RB0806
(0806) O.D. thread:8mm/St...
RB1006
(1006) O.D. thread:10mm/S...
RB1007
(1007) O.D. thread:10mm/S...
RB1411
(1411) O.D. thread:14mm/S...
RB1412
(1412) O.D. thread:14mm/S...
RB2015
(2015) O.D. thread:20mm/S...
RB2725
(2725) O.D. thread:27mm/S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表