RA99 - Bonded seal, self centring
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD모델 선택
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra9920-20bonded20seal2c20self20centring.prj},{NB=05890002},{SHA256=2BO0h5YQVCYbmDlxRXydthFTJOG1QKUYnQyDQNq9v6o=},{INAME=05890002},{NAME=05890002},{NNCUSTOM=RA99},{NTCUSTOM=Bonded seal, self centring},{NBCUSTOM=05890002},{LINACUSTOM=05890002},{STEPFILE=05890002},{PNGFILE=RA99},{DWGFILE=RA99},{CODE=05890002},{TYPE=RA99 00 14},{MAT=Brass Nickel Plated},{D1=13.74},{D1IN=.541},{D2=20.57},{D2IN=.810},{S=2.0},{SIN=.079},{G=2.70},{OZ=.095},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
S
[mm]
SIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05890000
05890000
RA99 00 M5
Brass Nickel Plated
5.70
.224
9.00
.354
1.0
.039
0.24
.008
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05890001
05890001
RA99 00 18
Brass Nickel Plated
10.37
.408
15.88
.625
2.0
.079
1.60
.056
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05890002
05890002
RA99 00 14
Brass Nickel Plated
13.74
.541
20.57
.810
2.0
.079
2.70
.095
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05890003
05890003
RA99 00 38
Brass Nickel Plated
17.28
.680
23.80
.937
2.0
.079
3.00
.106
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05890004
05890004
RA99 00 12
Brass Nickel Plated
21.54
.848
28.58
1.125
2.5
.098
4.60
.162
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05890005
05890005
RA99 00 34
Brass Nickel Plated
27.05
1.065
34.93
1.375
2.5
.098
6.80
.240
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Bonded Seals
HUTCHINSON - Le Joint Français
27.06.2018
RA98 - Bonded seal
C Matic
11.03.2021
US - Bonded seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
9900 - British Bonded Seal
Brennan Industries
28.01.2021
BS - Bonded seal | ISO 6164
Parker
19.04.2024
RA97 - PTFE sealing ring
C Matic
11.03.2021
USIT I SF - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
AO - Adapter bonded seal to F37 seal/O-Ring | ISO 6164
Parker
19.04.2024
Bonded Seal
HAVIT
21.12.2023
21560 - End seals double-lip sealing rings
norelem
30.04.2024
480215 - Bonded Washer
Norgren
17.11.2023
Fittings - Mod. X2020
Camozzi
16.05.2024
GE-UNF/UN EO - Male Stud connector
Parker
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성