RA14 - Taper female-male reducing connector
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1420-20taper20female-male20reducing.prj},{NB=5040204},{SHA256=YhjpoSthIVDC1SlRkHiK/PERcmZh9Yjk2A/qu8oLL4c=},{INAME=05040204},{NAME=05040204},{NNCUSTOM=RA14},{NTCUSTOM=Taper female-male reducing connector},{NBCUSTOM=5040204},{LINACUSTOM=5040204},{STEPFILE=5040204},{PNGFILE=RA14},{DWGFILE=RA14},{CODE=5040204},{TYPE=RA14 14 12},{MAT=Brass Nickel Plated},{D1=G1/4},{D2=R1/2},{L1=14.0},{L1IN=.551},{L2=19.5},{L2IN=.768},{CH=22},{G=31.5},{OZ=1.111},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5040102
5040102
RA14 18 14
Brass Nickel Plated
G1/8
R1/4
11.0
.433
16.0
.630
14
10.2
.360
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040103
5040103
RA14 18 38
Brass Nickel Plated
G1/8
R3/8
11.5
.453
16.5
.650
17
20.2
.713
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040104
5040104
RA14 18 12
Brass Nickel Plated
G1/8
R1/2
14.0
.551
19.5
.768
22
34.8
1.228
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040203
5040203
RA14 14 38
Brass Nickel Plated
G1/4
R3/8
11.5
.453
16.5
.650
17
15.0
.529
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040204
5040204
RA14 14 12
Brass Nickel Plated
G1/4
R1/2
14.0
.551
19.5
.768
22
31.5
1.111
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040304
5040304
RA14 38 12
Brass Nickel Plated
G3/8
R1/2
14.0
.551
19.5
.768
22
24.1
.850
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040305
5040305
RA14 38 34
Brass Nickel Plated
G3/8
R3/4
16.5
.650
23.0
.906
27
70.0
2.469
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040405
5040405
RA14 12 34
Brass Nickel Plated
G1/2
R3/4
16.5
.650
23.0
.906
27
44.6
1.573
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040406
5040406
RA14 12 1
Brass Nickel Plated
G1/2
R1"
19.0
.748
27.0
1.063
34
102.5
3.616
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5040506
5040506
RA14 34 1
Brass Nickel Plated
G3/4
R1"
19.0
.748
27.0
1.063
34
74.2
2.617
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表