目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0164 - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991) - VTSPEI
PlaSteel
Ranco
Standard Parts for Moulds
Screws, Set screws
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/screws__set_screws/r0164.prj},{NB=R0164-01-0152},{COD=R0164-01-0152},{M=M12},{CH=8.000},{D=24.000},{K=6.500},{L=65.000},{MX=12.000},{MAT=Acciaio UNI EN 20898/1 10.9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
[mm]
M
[mm]
CH
[mm]
D
[mm]
K
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
R0164-01-0001
R0164-01-0001
M3
2.000
6.000
1.700
4.000
Steel UNI EN 20898/1 10.9
R0164-01-0002
R0164-01-0002
M3
2.000
6.000
1.700
5.000
Steel UNI EN 20898/1 10.9
R0164-01-0003
R0164-01-0003
M3
2.000
6.000
1.700
6.000
Steel UNI EN 20898/1 10.9
R0164-01-0004
R0164-01-0004
M3
2.000
6.000
1.700
8.000
Steel UNI EN 20898/1 10.9
R0164-01-0005
R0164-01-0005
M3
2.000
6.000
1.700
10.000
Steel UNI EN 20898/1 10.9
R0164-01-0006
R0164-01-0006
M3
2.000
6.000
1.700
12.000
Steel UNI EN 20898/1 10.9
R0164-01-0007
R0164-01-0007
M3
2.000
6.000
1.700
14.000
Steel UNI EN 20898/1 10.9
R0164-01-0008
R0164-01-0008
M3
2.000
6.000
1.700
16.000
Steel UNI EN 20898/1 10.9
R0164-01-0009
R0164-01-0009
M3
2.000
6.000
1.700
18.000
Steel UNI EN 20898/1 10.9
R0164-01-0010
R0164-01-0010
M3
2.000
6.000
1.700
20.000
Steel UNI EN 20898/1 10.9
R0164-01-0011
R0164-01-0011
M3
2.000
6.000
1.700
22.000
Steel UNI EN 20898/1 10.9
R0164-01-0012
R0164-01-0012
M3
2.000
6.000
1.700
25.000
Steel UNI EN 20898/1 10.9
R0164-01-0013
R0164-01-0013
M3
2.000
6.000
1.700
30.000
Steel UNI EN 20898/1 10.9
R0164-01-0014
R0164-01-0014
M3
2.000
6.000
1.700
35.000
Steel UNI EN 20898/1 10.9
R0164-01-0015
R0164-01-0015
M3
2.000
6.000
1.700
40.000
Steel UNI EN 20898/1 10.9
R0164-01-0016
R0164-01-0016
M3
2.000
6.000
1.700
45.000
Steel UNI EN 20898/1 10.9
R0164-01-0017
R0164-01-0017
M3
2.000
6.000
1.700
50.000
Steel UNI EN 20898/1 10.9
R0164-01-0018
R0164-01-0018
M4
2.500
8.000
2.300
5.000
Steel UNI EN 20898/1 10.9
R0164-01-0019
R0164-01-0019
M4
2.500
8.000
2.300
6.000
Steel UNI EN 20898/1 10.9
R0164-01-0020
R0164-01-0020
M4
2.500
8.000
2.300
8.000
Steel UNI EN 20898/1 10.9
R0164-01-0021
R0164-01-0021
M4
2.500
8.000
2.300
10.000
Steel UNI EN 20898/1 10.9
R0164-01-0022
R0164-01-0022
M4
2.500
8.000
2.300
12.000
Steel UNI EN 20898/1 10.9
R0164-01-0023
R0164-01-0023
M4
2.500
8.000
2.300
14.000
Steel UNI EN 20898/1 10.9
R0164-01-0024
R0164-01-0024
M4
2.500
8.000
2.300
16.000
Steel UNI EN 20898/1 10.9
R0164-01-0025
R0164-01-0025
M4
2.500
8.000
2.300
18.000
Steel UNI EN 20898/1 10.9
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0163 - Vite a testa cilindrica Bassa con esagono incassato (UNI:9327,DIN:7...
PlaSteel
17.06.2021
TSV - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991) ...
CA-BE
03.11.2022
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
COUNTERSUNK SCREW M8X30 UNI5933
FM
27.07.2022
ISO 7093 BUMAX 88 - Plain Washer ISO 7093
BUMAX
28.04.2023
R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) -...
PlaSteel
17.06.2021
R0201 - One diameter Pillar - C2
PlaSteel
17.06.2021
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
07174 - Button head screws EN ISO 7380
norelem
30.05.2024
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Nut - Zinc coated steel
CY.PAG
14.05.2021
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表