目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0120 - Anelli di centraggio - N21
PlaSteel
Ranco
Standard Parts for Moulds
Locating Rings
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/locating_rings/r0120.prj},{NB=R0120-01-0030},{COD=R0120-01-0030},{D=120.000},{H=18.000},{D1=36.000},{H1=10.000},{MAT=11.191}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
H
[mm]
D1
[mm]
H1
[mm]
MAT
Material
[mm]
R0120-01-0001
R0120-01-0001
60.000
8.000
36.000
4.000
11.191
R0120-01-0002
R0120-01-0002
60.000
11.000
26.000
7.000
11.191
R0120-01-0003
R0120-01-0003
60.000
13.000
26.000
9.000
11.191
R0120-01-0004
R0120-01-0004
60.000
14.000
26.000
10.000
11.191
R0120-01-0005
R0120-01-0005
80.000
12.000
36.000
4.000
11.191
R0120-01-0006
R0120-01-0006
80.000
15.000
26.000
7.000
11.191
R0120-01-0007
R0120-01-0007
80.000
17.000
26.000
9.000
11.191
R0120-01-0008
R0120-01-0008
90.000
12.000
36.000
4.000
11.191
R0120-01-0009
R0120-01-0009
90.000
15.000
36.000
7.000
11.191
R0120-01-0010
R0120-01-0010
90.000
17.000
36.000
9.000
11.191
R0120-01-0011
R0120-01-0011
90.000
18.000
36.000
10.000
11.191
R0120-01-0012
R0120-01-0012
90.000
19.000
36.000
11.000
11.191
R0120-01-0013
R0120-01-0013
90.000
21.000
36.000
12.500
11.191
R0120-01-0014
R0120-01-0014
100.000
12.000
36.000
4.000
11.191
R0120-01-0015
R0120-01-0015
100.000
15.000
36.000
7.000
11.191
R0120-01-0016
R0120-01-0016
100.000
17.000
36.000
9.000
11.191
R0120-01-0017
R0120-01-0017
100.000
18.000
36.000
10.000
11.191
R0120-01-0018
R0120-01-0018
100.000
19.000
36.000
11.000
11.191
R0120-01-0019
R0120-01-0019
100.000
21.000
36.000
12.500
11.191
R0120-01-0020
R0120-01-0020
110.000
12.000
36.000
4.000
11.191
R0120-01-0021
R0120-01-0021
110.000
15.000
36.000
7.000
11.191
R0120-01-0022
R0120-01-0022
110.000
17.000
36.000
9.000
11.191
R0120-01-0023
R0120-01-0023
110.000
18.000
36.000
10.000
11.191
R0120-01-0024
R0120-01-0024
110.000
19.000
36.000
11.000
11.191
R0120-01-0025
R0120-01-0025
110.000
20.000
36.000
12.000
11.191
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0118 - Anelli di centraggio - N19
PlaSteel
17.06.2021
R0211 - Inclined pin without collar
PlaSteel
17.06.2021
DIN103-FLM-2GG-RG7 - Round Flange Nuts with Metric ISO-Trapezoidal Thread D...
MÄDLER
26.04.2024
R0196 - Guide pillar two diameters - C1
PlaSteel
17.06.2021
R0198 - Headed Guide Bush, tight fit - B1
PlaSteel
17.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表