R shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for North America (IE3)
Standard gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Concentric solid shaft (F3F type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm_na/standard_gearmotor/f3_series/f3f/r_shaft.prj},{NB=F3F40R60-MV15TAVWN },{IDNR=},{CNSORDERNO=F3F40R60-MV15TAVWN},{V=208/60,230/60,460/60,400/50(V/Hz)},{C=1.5kW},{R=1/60},{OS=40},{B=w/o Brake},{BOX=W-BOX},{PTB=},{S=R type(Solid shaft)},{GH=F3F40R-2-Gearhead},{GH1=F3F40R-2},{KEY=KEY40},{GHL=268},{M=PE150},{ME=PE150M},{ML=276.5},{BW=0},{TL=544.5},{PPATH=../../../asmsfg_asmtpl/f3f_asmtpl.prj},{ATTX=R},{CNSORDERNOX=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
C
Motor capacity
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
B
Brake
ⁿ/ₐ
BOX
Terminal box
ⁿ/ₐ
F3F28R5-MV08TLVWN
F3F28R5-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/5
28
w/o Brake
W-BOX
F3F28R7-MV08TLVWN
F3F28R7-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/7
28
w/o Brake
W-BOX
F3F28R10-MV08TLVWN
F3F28R10-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/10
28
w/o Brake
W-BOX
F3F28R12-MV08TLVWN
F3F28R12-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/12
28
w/o Brake
W-BOX
F3F28R15-MV08TLVWN
F3F28R15-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/15
28
w/o Brake
W-BOX
F3F28R20-MV08TLVWN
F3F28R20-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/20
28
w/o Brake
W-BOX
F3F28R25-MV08TLVWN
F3F28R25-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/25
28
w/o Brake
W-BOX
F3F28R30-MV08TLVWN
F3F28R30-MV08TLVWN
208/60,230/60,460/60,400/...
0.75kW
1/30
28
w/o Brake
W-BOX
F3F28R5-MV08TAVWN
F3F28R5-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/5
28
w/o Brake
W-BOX
F3F28R7-MV08TAVWN
F3F28R7-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/7
28
w/o Brake
W-BOX
F3F28R10-MV08TAVWN
F3F28R10-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/10
28
w/o Brake
W-BOX
F3F28R12-MV08TAVWN
F3F28R12-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/12
28
w/o Brake
W-BOX
F3F28R15-MV08TAVWN
F3F28R15-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/15
28
w/o Brake
W-BOX
F3F28R20-MV08TAVWN
F3F28R20-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/20
28
w/o Brake
W-BOX
F3F28R25-MV08TAVWN
F3F28R25-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/25
28
w/o Brake
W-BOX
F3F28R30-MV08TAVWN
F3F28R30-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/30
28
w/o Brake
W-BOX
F3F28R5-MV08TLVWB2
F3F28R5-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/5
28
200V with Brake
W-BOX
F3F28R7-MV08TLVWB2
F3F28R7-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/7
28
200V with Brake
W-BOX
F3F28R10-MV08TLVWB2
F3F28R10-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/10
28
200V with Brake
W-BOX
F3F28R12-MV08TLVWB2
F3F28R12-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/12
28
200V with Brake
W-BOX
F3F28R15-MV08TLVWB2
F3F28R15-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/15
28
200V with Brake
W-BOX
F3F28R20-MV08TLVWB2
F3F28R20-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/20
28
200V with Brake
W-BOX
F3F28R25-MV08TLVWB2
F3F28R25-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/25
28
200V with Brake
W-BOX
F3F28R30-MV08TLVWB2
F3F28R30-MV08TLVWB2
208/60,230/60,460/60,400/...
0.75kW
1/30
28
200V with Brake
W-BOX
F3F28R5-MV08TAVWB2
F3F28R5-MV08TAVWB2
208/60,230/60,460/60,400/...
0.75kW
1/5
28
200V with Brake
W-BOX
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表