카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 08 - Guiding pillars with reinforcement
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD모델 선택
{rigon/92_plastica/b1/h3_sg/r08.prj},{NB=R08 22X180},{SIG=R 08},{COD=R08 22X180},{DD=26},{H=15},{LL=7},{L1=56},{MAT=Acciaio 1.0401},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
Ø d G7
[mm]
H
Height
[mm]
LL
l
[mm]
L1
Length
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R08 10X040
R 08
R08 10X040
12
3
4
17
10
40
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 10X060
R 08
R08 10X060
12
3
4
17
10
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 10X080
R 08
R08 10X080
12
3
4
22
10
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 10X100
R 08
R08 10X100
12
3
4
27
10
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 12X060
R 08
R08 12X060
16
6
7
17
12
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 12X080
R 08
R08 12X080
16
6
7
22
12
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 12X100
R 08
R08 12X100
16
6
7
27
12
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 12X120
R 08
R08 12X120
16
6
7
36
12
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X060
R 08
R08 14X060
18
8
7
17
14
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X080
R 08
R08 14X080
18
8
7
22
14
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X100
R 08
R08 14X100
18
8
7
27
14
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X120
R 08
R08 14X120
18
8
7
36
14
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X140
R 08
R08 14X140
18
8
7
46
14
140
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X160
R 08
R08 14X160
18
8
7
46
14
160
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 14X180
R 08
R08 14X180
18
8
5
36
14
180
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X060
R 08
R08 16X060
20
8
7
27
16
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X080
R 08
R08 16X080
20
8
7
27
16
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X100
R 08
R08 16X100
20
8
7
27
16
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X120
R 08
R08 16X120
20
8
7
36
16
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X140
R 08
R08 16X140
20
8
7
46
16
140
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X160
R 08
R08 16X160
20
8
7
46
16
160
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X180
R 08
R08 16X180
20
8
5
36
16
180
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X200
R 08
R08 16X200
20
8
5
36
16
200
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 16X240
R 08
R08 16X240
20
8
5
46
16
240
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R08 18X080
R 08
R08 18X080
22
8
7
27
18
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성