카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 04 - Guiding bushes with centering collars
Rigon
Plastic
International plastic sets
Bushes
Powered by
CAD모델 선택
{rigon/92_plastica/b1/h1_sg/r04.prj},{NB=R04 22X066},{SIG=R 04},{COD=R04 22X066},{B=9},{K=6},{D1=30},{D2=35},{L1=75},{L1X=75},{D=22},{L=66},{MAT=Acciaio 1.0401},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
[mm]
K
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R04 09X012
R 04
R04 09X012
3
3
14
16
-
9
12
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X017
R 04
R04 09X017
3
3
14
16
-
9
17
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X022
R 04
R04 09X022
3
3
14
16
-
9
22
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X027
R 04
R04 09X027
3
3
14
16
-
9
27
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X036
R 04
R04 09X036
3
3
14
16
39
9
36
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X046
R 04
R04 09X046
3
3
14
16
46
9
46
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X056
R 04
R04 09X056
3
3
14
16
46
9
56
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 09X066
R 04
R04 09X066
3
3
14
16
46
9
66
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X012
R 04
R04 10X012
3
3
14
16
-
10
12
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X017
R 04
R04 10X017
3
3
14
16
-
10
17
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X022
R 04
R04 10X022
3
3
14
16
-
10
22
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X027
R 04
R04 10X027
3
3
14
16
-
10
27
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X036
R 04
R04 10X036
3
3
14
16
39
10
36
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X046
R 04
R04 10X046
3
3
14
16
46
10
46
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X056
R 04
R04 10X056
3
3
14
16
46
10
56
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 10X066
R 04
R04 10X066
3
3
14
16
46
10
66
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 14X076
R 04
R04 14X076
9
6
20
25
56
14
76
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 14X086
R 04
R04 14X086
9
6
20
25
56
14
86
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 14X096
R 04
R04 14X096
9
6
20
25
56
14
96
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 14X116
R 04
R04 14X116
9
6
20
25
56
14
116
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 15X017
R 04
R04 15X017
9
6
20
25
26
15
17
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 15X022
R 04
R04 15X022
9
6
20
25
31
15
22
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 15X027
R 04
R04 15X027
9
6
20
25
36
15
27
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 15X036
R 04
R04 15X036
9
6
20
25
45
15
36
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R04 15X046
R 04
R04 15X046
9
6
20
25
55
15
46
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성