您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
R Ø 20 - Heavy load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_20.prj},{NB=R20-076(0)},{ARTNR=R20-076},{CODE=R20-076},{DH=20},{DD=10},{LO=76},{RG=59.7},{SX=0.0},{S1=15.2},{F1=907},{S2=19},{F2=1134},{S3=20.9},{F3=1248},{SN=22.8},{FN=1361},{SB=27.5},{FB=1642},{MAT=Cr-Si},{BXH=4 x 3.3},{H=3.300},{DE=18.4},{DE1=18.400},{B=4.000},{RG1=59.000},{DDNUM=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R20-025
R20-025
20
10
25
216
0.000
25.000
5
1080
6.3
1361
6.9
1485
7.5
1620
8.3
4 x 3.3
R20-032
R20-032
20
10
32
168
0.000
32.000
6.4
1075
8
1344
8.8
1478
9.6
1613
10.9
4 x 3.3
R20-038
R20-038
20
10
38
129
0.000
38.000
7.6
980
9.5
1226
10.5
1348
11.4
1471
12.5
4 x 3.3
R20-044
R20-044
20
10
44
112
0.000
44.000
8.8
986
11
1232
12.1
1355
13.2
1478
15
4 x 3.3
R20-051
R20-051
20
10
51
94
0.000
51.000
10.2
959
12.8
1203
14.0
1318
15.3
1438
17.6
4 x 3.3
R20-064
R20-064
20
10
64
72.1
0.000
64.000
12.8
923
16
1154
17.6
1269
19.2
1384
22.6
4 x 3.3
R20-076
R20-076
20
10
76
59.7
0.000
76.000
15.2
907
19
1134
20.9
1248
22.8
1361
27.5
4 x 3.3
R20-089
R20-089
20
10
89
50.5
0.000
89.000
17.8
899
22.3
1126
24.5
1236
26.7
1348
31.7
4 x 3.3
R20-102
R20-102
20
10
102
44.2
0.000
102.000
20.4
902
25.5
1127
28.1
1240
30.6
1353
37.5
4 x 3.3
R20-115
R20-115
20
10
115
38.4
0.000
115.000
23
883
28.8
1106
31.6
1214
34.5
1325
42.6
4 x 3.3
R20-127
R20-127
20
10
127
34.1
0.000
127.000
25.4
866
31.8
1084
34.9
1191
38.1
1299
45.5
4 x 3.3
R20-139
R20-139
20
10
139
31
0.000
139.000
28
868
35
1085
38.2
1185
42
1302
50.1
4 x 3.3
R20-152
R20-152
20
10
152
28.2
0.000
152.000
30.4
857
38
1072
41.8
1179
45.6
1286
55.8
4 x 3.3
R20-305
R20-305
20
10
305
15
0.000
305.000
61
915
76.3
1145
83.9
1258
91.5
1373
114.1
4 x 3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表