slovenčina
English
QX-PK/P - Swivel castor
Rollenbau
Stainless Steel Castors
Series QX up to max. 1300 kg
QX-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_qx/qx_p/qx_pk_p_asmtab.prj},{NB=QX 151 P},{ORDERNO=QX 151 P},{WDAB=150x45},{LC=800},{H=211},{TP=140x110},{HS=105x80},{HD=12.5},{SR=127},{WB=Nylon plain bearing},{VER=1},{VERB=2},{VERS=2},{WHEEL=151 P-20},{BD=20},{PPATH=qx_pk_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
QX 126 PK
QX 126 PK
125x45
700
177
140x110
105x80
12.5
108
Ball bearing
QX 126 P
QX 126 P
125x45
700
177
140x110
105x80
12.5
108
Nylon plain bearing
QX 151 PK
QX 151 PK
150x48
900
211
140x110
105x80
12.5
127
Ball bearing
QX 151 P
QX 151 P
150x45
800
211
140x110
105x80
12.5
127
Nylon plain bearing
QX 161 PK
QX 161 PK
160x50
850
216
140x110
105x80
12.5
132
Ball bearing
QX 161 P
QX 161 P
160x50
850
216
140x110
105x80
12.5
132
Nylon plain bearing
QX 201 PK
QX 201 PK
200x50
1200
250
140x110
105x80
12.5
158
Ball bearing
QX 201 P
QX 201 P
200x50
1200
250
140x110
105x80
12.5
158
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表