Quick disconnect couplings DN 7.2, brass with a bare metal surface with bulkhead fitting and hose stem
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 7.2
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw_7-2/messing_blank/schn_nw_7_2_mb_mit_sch_sch.prj},{NB=243.340},{ARTNR=243.340},{S=M12x1},{ANSCHLUSS=Tülle LW 6},{L=60.0},{SW=21},{D=25.0},{L1=17.0},{L2=10.0},{SW1=17},{B=4.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
S
Bulkhead fitting
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
L1
[mm]
L2
[mm]
SW1
[mm]
B
[mm]
243.340
243.340
M12x1
Stem, I.D. 6
60.0
21
25.0
17.0
10.0
17
4.0
243.341
243.341
M12x1
Stem, I.D. 8
63.0
21
25.0
17.0
14.0
17
4.0
243.342
243.342
G 1/4
Stem, I.D. 10
72.0
21
25.0
25.0
14.0
17
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表