Quick disconnect couplings DN 7.2, brass with a bare metal surface, male
Riegler
AirSentials
Hose couplings
Quick disconnect couplings DN 7.2, »connect line« Series
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/schverskupp-nw7_2-serie_connect-line/messing-bl/schnell_nw_7.2_mb_aus.prj},{NB=243.01-E},{ARTNR=243.01-E},{A=G 1/4 außen},{SW=21},{L=39.0},{D=24.6},{L1=8.5},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
A
Connection
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
L1
[mm]
243.00-E
243.00-E
G 1/8 male
21
37.5
24.6
7.0
243.01-E
243.01-E
G 1/4 male
21
39.0
24.6
8.5
243.02-E
243.02-E
G 3/8 male
21
39.0
24.6
8.5
243.03-E
243.03-E
G 1/2 male
21
40.5
24.6
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表