Quick disconnect couplings DN 2.7, brass with a bare metal surface, male
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 2.7
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw_2-7/messing_blank/schnell_versch_kupp_nw_2_7_mess_blnk_aus.prj},{NB=243.08/1},{ARTNR=243.08/1},{ANSCHLUSS=M5 aussen},{L=26.0},{SW=9},{D=10.0},{L1=5.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
L1
[mm]
243.08/1
243.08/1
M5 male
26.0
9
10.0
5.0
243.08/2
243.08/2
G 1/8 male
28.0
11
10.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表