magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSPLLKG10 - 滤芯
Festo
产品 (A - Z)
Q
QSPLLKG10
Powered by
CAD模型選擇
{festo/parts/q/qspllkg10/qspllkg10.prj},{NB=132926 QSPLLKG10-6},{TNR=132926},{TYP=QSPLLKG10-6},{INFO=},{D=6.000},{NENN=3.700},{D5=9.750},{D6=10.550},{L=19.800},{L5=6.700},{L6=11.600},{L7=26.400},{CNSMASSEXACT=0.0032},{VERS=6.000},{EOLDATE=},{GTIN=4052568028626}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
NENN
[mm]
D5
[mm]
D6
[mm]
L
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132861 QSPLLKG10-3
132861
QSPLLKG10-3
3.000
1.600
9.750
9.400
18.200
6.700
11.600
23.400
0.0025
4052568028343
132925 QSPLLKG10-4
132925
QSPLLKG10-4
4.000
2.300
9.750
9.400
18.200
6.700
11.600
23.400
0.0024
4052568028619
132926 QSPLLKG10-6
132926
QSPLLKG10-6
6.000
3.700
9.750
10.550
19.800
6.700
11.600
26.400
0.0032
4052568028626
132862 QSPLLKG10-1/8-U
132862
QSPLLKG10-1/8-U
3.050
1.600
9.750
9.400
18.200
6.700
11.600
23.400
0.0025
4052568028350
132927 QSPLLKG10-5/32-U
132927
QSPLLKG10-5/32-U
3.970
2.300
9.750
9.400
18.200
6.700
11.600
23.400
0.0024
4052568028633
132928 QSPLLKG10-3/16-U
132928
QSPLLKG10-3/16-U
4.760
2.700
9.750
10.550
19.900
6.700
12.000
26.400
0.0035
4052568028640
132929 QSPLLKG10-1/4-U
132929
QSPLLKG10-1/4-U
6.350
3.600
9.750
10.550
20.000
6.700
11.700
26.400
0.0032
4052568028657
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表