magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSML - L型快插式螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsml.prj},{NB=153336 QSML-1/8-6},{TNR=153336},{TYP=QSML-1/8-6},{FDT=0},{FDTQS=-},{FDTQS1=-},{FDTQS2=-},{ZOLL=-},{ZOLLDRVS=-},{ZOLLDFM=-},{ZOLLDFMCN=-},{ZOLLAXNS=-},{D=R 1/8},{D1=6},{D2=11.000},{H=17.000},{H1=8.000},{H2=13.000},{L=16.500},{SW=10.000},{DN=9.728},{TYPE=2.000},{C=12.000},{X=9.800},{Y=11.800},{NENN=3.300},{CNSMASSEXACT=0.0070},{MOM=-},{GTIN=4052568033989}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口 1
ⁿ/ₐ
D1
气接口 2
[mm]
D2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
SW
扳手开口宽度
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
133030 QSML-M3-2
133030
QSML-M3-2
M3
2
6.000
12.000
2.500
0.000
10.300
5.500
0.800
0.0014
0.48 ±0.27
4052568029135
133031 QSML-M5-2
133031
QSML-M5-2
M5
2
6.000
13.500
3.000
0.000
10.300
8.000
0.900
0.0027
1.33 ±0.27
4052568029142
153330 QSML-M3-3
153330
QSML-M3-3
M3
3
6.000
12.000
2.500
0.000
11.000
5.500
0.800
0.0014
0.48 ±0.27
4052568033934
153331 QSML-M5-3
153331
QSML-M5-3
M5
3
6.000
13.500
3.000
0.000
11.000
8.000
1.500
0.0028
1.33 ±0.27
4052568033941
153332 QSML-M3-4
153332
QSML-M3-4
M3
4
8.000
14.000
2.500
0.000
15.700
8.000
1.300
0.0030
0.48 ±0.27
4052568033958
153333 QSML-M5-4
153333
QSML-M5-4
M5
4
8.000
13.500
3.000
0.000
15.700
8.000
1.700
0.0034
1.33 ±0.27
4052568011314
186352 QSML-M7-4
186352
QSML-M7-4
M7
4
8.000
17.000
5.500
0.000
15.700
10.000
2.000
0.0056
-
4052568041373
153334 QSML-1/8-4
153334
QSML-1/8-4
R 1/8
4
8.500
16.000
8.000
12.000
16.000
10.000
2.500
0.0060
-
4052568033965
153335 QSML-M5-6
153335
QSML-M5-6
M5
6
10.500
14.500
3.000
0.000
16.300
8.000
2.100
0.0041
1.33 ±0.27
4052568033972
186353 QSML-M7-6
186353
QSML-M7-6
M7
6
10.500
19.000
5.500
0.000
16.300
10.000
2.400
0.0062
-
4052568041380
153336 QSML-1/8-6
153336
QSML-1/8-6
R 1/8
6
11.000
17.000
8.000
13.000
16.500
10.000
3.300
0.0070
-
4052568033989
186268 QSML-G1/8-4
186268
QSML-G1/8-4
G 1/8
4
8.000
16.500
5.100
0.000
15.700
13.000
2.500
0.0090
-
4052568040666
132897 QSML-G1/8-4-100
132897
QSML-G1/8-4-100
G 1/8
4
8.000
16.500
5.100
0.000
15.700
13.000
2.500
0.0090
-
4052568028480
186269 QSML-G1/8-6
186269
QSML-G1/8-6
G 1/8
6
10.500
17.500
5.100
0.000
16.300
13.000
3.300
0.0097
-
4052568040673
130764 QSML-1/8-4-100
130764
QSML-1/8-4-100
R 1/8
4
8.500
16.000
8.000
12.000
16.000
10.000
3.300
0.0060
-
4052568024857
130765 QSML-1/8-6-100
130765
QSML-1/8-6-100
R 1/8
6
11.000
17.000
8.000
13.000
16.500
10.000
3.300
0.0070
-
4052568024864
130768 QSML-M3-3-100
130768
QSML-M3-3-100
M3
3
6.000
12.000
2.500
0.000
11.000
5.500
0.800
0.0014
0.48 ±0.27
4052568024895
130769 QSML-M3-4-100
130769
QSML-M3-4-100
M3
4
8.000
14.000
2.500
0.000
15.700
8.000
1.300
0.0030
0.48 ±0.27
4052568024901
130770 QSML-M5-3-100
130770
QSML-M5-3-100
M5
3
6.000
13.500
3.000
0.000
11.000
8.000
1.500
0.0028
1.33 ±0.27
4052568024918
130771 QSML-M5-4-100
130771
QSML-M5-4-100
M5
4
8.000
13.500
3.000
0.000
15.700
8.000
1.700
0.0034
1.33 ±0.27
4052568024925
130772 QSML-M5-6-100
130772
QSML-M5-6-100
M5
6
10.500
14.500
3.000
0.000
16.300
8.000
2.100
0.0041
1.33 ±0.27
4052568024932
130773 QSML-M7-4-100
130773
QSML-M7-4-100
M7
4
8.000
17.000
5.500
0.000
15.700
10.000
2.000
0.0056
-
4052568024949
130774 QSML-M7-6-100
130774
QSML-M7-6-100
M7
6
10.500
19.000
5.500
0.000
16.300
10.000
2.400
0.0062
-
4052568024956
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表