您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSMK-R - push-in fitting, self-sealing
Festo
Products
Pneumatic fittings system
Fittings
Push-in fittings
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsmk_r.prj},{NB=153419 QSMK-1/8-4},{TNR=153419},{TYP=QSMK-1/8-4},{D1=R1/8},{NENN=1.600},{D2=4.000},{D5=9.000},{L1=25.500},{L2=8.000},{L3=20.000},{SW=10.000},{T=12.500},{CNSMASSEXACT=0.0095},{NDR=9.728},{KDR=8.566},{TYP1=2.000},{Z=9.800},{GTIN=4052568034528}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
NENN
Nominal size
[mm]
D2
Schlauchaussendurchmesser
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
Width across flats
[mm]
T
Depth
[mm]
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
153419 QSMK-1/8-4
153419
QSMK-1/8-4
R1/8
1.600
4.000
9.000
25.500
8.000
20.000
10.000
12.500
0.0095
4052568034528
153420 QSMK-1/8-6
153420
QSMK-1/8-6
R1/8
3.000
6.000
10.000
27.500
8.000
23.000
10.000
13.500
0.0095
4052568034535
153421 QSMK-1/4-6
153421
QSMK-1/4-6
R1/4
3.000
6.000
12.000
27.500
11.000
21.000
14.000
13.500
0.0210
4052568034542
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表