magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSC-F-.H - 空位堵头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsc_f.prj},{NB=570444 QSC-F-14H},{TNR=570444},{TYP=QSC-F-14H},{INFO=2014-12-31},{D=14.0},{D5=12},{D6=15},{L=39.5},{D1=0},{D1KDM=0.000},{D2=0.00},{L1=0.0},{L2=0.0},{L3=0.0},{SW=0.0},{CNSMASSEXACT=0.0020},{VER=1},{EOLDATE=31.12.2014},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQH-BK - 插头螺丝
Festo
26.09.2023
NPQH-P - 空位堵头
Festo
26.09.2023
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D5
[mm]
D6
[mm]
L
[mm]
D1
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533904 QSC-F-4H
533904
QSC-F-4H
4.0
2
5
26.0
0
0.00
0.0
0.0
0.0
0.0
0.0031
533905 QSC-F-6H
533905
QSC-F-6H
6.0
4
7
29.0
0
0.00
0.0
0.0
0.0
0.0
0.0046
533906 QSC-F-8H
533906
QSC-F-8H
8.0
6
9
31.5
0
0.00
0.0
0.0
0.0
0.0
0.0076
4052568008024
533907 QSC-F-10-H
533907
QSC-F-10-H
10.0
8
11
35.0
0
0.00
0.0
0.0
0.0
0.0
0.0108
533908 QSC-F-12H
533908
QSC-F-12H
12.0
10
13
37.0
0
0.00
0.0
0.0
0.0
0.0
0.0147
570444 QSC-F-14H
570444
QSC-F-14H
14.0
12
15
39.5
0
0.00
0.0
0.0
0.0
0.0
0.0020
556855 QSC-F-M5-I
556855
QSC-F-M5-I
8.0
0
0
0.0
M5
3.80
6.5
4.0
3.0
2.5
0.0010
556856 QSC-F-M7-I
556856
QSC-F-M7-I
10.2
0
0
0.0
M7
5.50
8.5
5.5
4.1
3.5
0.0022
556857 QSC-F-G1/8-I
556857
QSC-F-G1/8-I
14.0
0
0
0.0
G1/8
8.30
8.5
5.5
4.1
4.0
0.0049
556858 QSC-F-G1/4-I
556858
QSC-F-G1/4-I
17.0
0
0
0.0
G1/4
11.20
9.0
6.5
5.1
6.0
0.0088
556859 QSC-F-G3/8-I
556859
QSC-F-G3/8-I
20.0
0
0
0.0
G3/8
14.75
10.5
7.5
6.0
8.0
0.0150
556860 QSC-F-G1/2-I
556860
QSC-F-G1/2-I
24.0
0
0
0.0
G1/2
18.00
12.0
9.0
7.0
10.0
0.0257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表