magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-VO-R - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qs_vo_r.prj},{NB=160506 QS-V0-3/8-8},{TNR=160506},{TYP=QS-V0-3/8-8},{D1=R3/8},{NENN=7.000},{D2=8.000},{D5=16.000},{L1=30.700},{L2=12.000},{L3=24.400},{SW=17.000},{T1=23.400},{T2=17.500},{CNSMASSEXACT=0.0250},{NDR=16.662},{D3=10.000},{GTIN=4052568035556}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132888 QS-V0-1/8-4
132888
QS-V0-1/8-4
R1/8
3.000
4.000
12.000
26.100
8.000
22.100
10.000
20.000
15.000
0.0079
4052568028428
160500 QS-V0-1/8-6
160500
QS-V0-1/8-6
R1/8
5.000
6.000
14.000
27.400
8.000
23.400
12.000
22.100
16.500
0.0087
4052568035495
160502 QS-V0-1/4-6
160502
QS-V0-1/4-6
R1/4
5.000
6.000
14.000
28.800
11.000
22.700
14.000
22.100
16.500
0.0150
4052568035518
160501 QS-V0-1/8-8
160501
QS-V0-1/8-8
R1/8
6.000
8.000
16.000
33.100
8.000
29.100
14.000
23.400
17.500
0.0140
4052568035501
160503 QS-V0-1/4-8
160503
QS-V0-1/4-8
R1/4
7.000
8.000
16.000
31.800
11.000
25.800
14.000
23.400
17.500
0.0150
4052568035525
160506 QS-V0-3/8-8
160506
QS-V0-3/8-8
R3/8
7.000
8.000
16.000
30.700
12.000
24.400
17.000
23.400
17.500
0.0250
4052568035556
160504 QS-V0-1/4-10
160504
QS-V0-1/4-10
R1/4
8.500
10.000
19.000
35.000
11.000
29.000
17.000
25.900
20.000
0.0200
4052568035532
160507 QS-V0-3/8-10
160507
QS-V0-3/8-10
R3/8
9.000
10.000
19.000
34.500
12.000
28.200
17.000
25.900
20.000
0.0250
4052568035563
160509 QS-V0-1/2-10
160509
QS-V0-1/2-10
R1/2
9.000
10.000
19.000
35.600
15.000
27.400
21.000
25.900
20.000
0.0460
4052568035587
160505 QS-V0-1/4-12
160505
QS-V0-1/4-12
R1/4
8.500
12.000
22.000
40.900
11.000
34.900
21.000
28.300
23.300
0.0280
4052568035549
160508 QS-V0-3/8-12
160508
QS-V0-3/8-12
R3/8
11.000
12.000
22.000
36.900
12.000
30.600
21.000
28.300
23.300
0.0310
4052568035570
160510 QS-V0-1/2-12
160510
QS-V0-1/2-12
R1/2
11.000
12.000
22.000
38.900
15.000
30.700
21.000
28.300
23.300
0.0450
4052568035594
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表