QLZT-QSZT - Eight screw high rigidity diaphragm coupling / expansion sleeve type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qlzt-qszt.prj},{NB=QLZTSF-126X125-20X20},{CODE=QLZTSF},{TYPE=Double_diaphragm},{MAT=S45C},{MAT1=Stainless_steel},{SUR=Blackening},{FJ=Hexagon socket cylindrical head screws},{D=126},{L=125.0},{D1=20.0},{D2=20.0},{M1=8},{M2=6},{TT=675},{AE=1350.00},{RT=1350},{ADA=0.5},{AAD=±0.5},{AS=4500},{STS=2.7x10^5},{MOI=1.67x10^-2},{CW=5320},{INFOTEXT=website},{PPATH=qlzt-qszt/assembiles/1qlzt-qszt_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
LF1
LF
[mm]
MM
M
ⁿ/ₐ
MM1
M1
ⁿ/ₐ
MM2
M2
ⁿ/ₐ
TT
Tightening torque
[N.m]
AE
Allowable eccentricity
[N.m]
RT
Rated torque
[N.m]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QLZTAW-56X80-12X12
QLZTAW-56X80-12X12
QLZTAW
Double_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
56
80.0
24.50
M5
M5
M5
50
100.00
100
1.0
±1
7700
1.0x10^4
5.4x10^-5
338
QLZTAW-65X90.8-14X14
QLZTAW-65X90.8-14X14
QLZTAW
Double_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
65
90.8
25.80
M6
M5
M5
70
140.00
140
1.0
±1
7000
1.5x10^4
1.3x10^-4
470
QLZTAW-87X104-16X16
QLZTAW-87X104-16X16
QLZTAW
Double_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
87
104.0
26.25
M8
M6
M6
130
260.00
260
1.0
±1
6000
3.25x10^4
4.8x10^-4
620
QLZTAW-94X108-16X16
QLZTAW-94X108-16X16
QLZTAW
Double_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
94
108.0
28.50
M8
M6
M6
180
360.00
360
1.0
±1
4500
7.0x10^4
1.5x10^-4
1000
QLZTAW-104X112-20X20
QLZTAW-104X112-20X20
QLZTAW
Double_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
104
112.0
26.75
M10
M8
M6
280
560.00
560
1.0
±1
4500
8.0x10^4
2.4x10^-3
1100
QLZTAW-126X125-20X20
QLZTAW-126X125-20X20
QLZTAW
Double_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
126
125.0
29.70
M10
M8
M6
450
900.00
900
1.0
±1
4500
2.3x10^5
4.3x10^-3
2100
QLZTSF-56X80-12X12
QLZTSF-56X80-12X12
QLZTSF
Double_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
56
80.0
24.50
M5
M5
M5
75
150.00
150
0.5
±0.5
7700
2.7x10^4
6.1x10^-5
800
QLZTSF-65X90.8-14X14
QLZTSF-65X90.8-14X14
QLZTSF
Double_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
65
90.8
25.80
M6
M6
M6
105
210.00
210
0.5
±0.5
7000
3.8x10^4
8.2x10^-4
1250
QLZTSF-87X104-16X16
QLZTSF-87X104-16X16
QLZTSF
Double_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
87
104.0
26.25
M8
M6
M6
195
390.00
390
0.5
±0.5
6000
5.0x10^4
1.3x10^-3
1620
QLZTSF-94X108-16X16
QLZTSF-94X108-16X16
QLZTSF
Double_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
94
108.0
28.50
M8
M6
M6
270
540.00
540
0.5
±0.5
4500
1.2x10^4
2.56x10^-3
2410
QLZTSF-104X112-20X20
QLZTSF-104X112-20X20
QLZTSF
Double_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
104
112.0
26.75
M10
M6
M6
420
840.00
840
0.5
±0.5
4500
1.3x10^4
7.65x10^-3
2530
QLZTSF-126X125-20X20
QLZTSF-126X125-20X20
QLZTSF
Double_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
126
125.0
29.70
M10
M8
M6
675
1350.00
1350
0.5
±0.5
4500
2.7x10^5
1.67x10^-2
5320
QSZTAW-56X65-12X12
QSZTAW-56X65-12X12
QSZTAW
Single_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
56
65.0
24.50
M5
M5
M5
50
100.00
100
0.5
±0.5
7700
2.1x10^4
3.6x10^-5
230
QSZTAW-65X68.6-14X14
QSZTAW-65X68.6-14X14
QSZTAW
Single_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
65
68.6
25.80
M6
M5
M5
70
140.00
140
0.5
±0.5
7000
3.1x10^4
8.6x10^-5
320
QSZTAW-87X77-16X16
QSZTAW-87X77-16X16
QSZTAW
Single_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
87
77.0
26.25
M8
M6
M6
130
260.00
260
0.5
±0.5
6000
6.5x10^4
3.2x10^-4
420
QSZTAW-94X78-16X16
QSZTAW-94X78-16X16
QSZTAW
Single_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
94
78.0
28.50
M8
M6
M6
180
360.00
360
0.5
±0.5
4500
1.4x10^4
1.0x10^-4
680
QSZTAW-104X80-20X20
QSZTAW-104X80-20X20
QSZTAW
Single_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
104
80.0
26.75
M10
M8
M6
280
560.00
560
0.5
±0.5
4500
1.6x10^4
1.6x10^-3
690
QSZTAW-126X88-20X20
QSZTAW-126X88-20X20
QSZTAW
Single_diaphragm
aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket cylindrica...
126
88.0
29.70
M10
M8
M6
450
900.00
900
0.5
±0.5
4500
4.6x10^5
2.4x10^-3
1400
QSZTSF-56X65-12X12
QSZTSF-56X65-12X12
QSZTSF
Single_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
56
65.0
24.50
M5
M5
M5
75
150.00
150
0.5
±0.5
7700
5.3x10^4
4.2x10^-5
680
QSZTSF-65X68.6-14X14
QSZTSF-65X68.6-14X14
QSZTSF
Single_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
65
68.6
25.80
M6
M6
M6
105
210.00
210
0.5
±0.5
7000
7.5x10^4
3.6x10^-4
1000
QSZTSF-87X77-16X16
QSZTSF-87X77-16X16
QSZTSF
Single_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
87
77.0
26.25
M8
M6
M6
195
390.00
390
0.5
±0.5
6000
1.0x10^5
1.2x10^-3
1230
QSZTSF-94X78-16X16
QSZTSF-94X78-16X16
QSZTSF
Single_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
94
78.0
28.50
M8
M6
M6
270
540.00
540
0.5
±0.5
4500
2.3x10^5
2.0x10^-3
2000
QSZTSF-104X80-20X20
QSZTSF-104X80-20X20
QSZTSF
Single_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
104
80.0
26.75
M10
M6
M6
420
840.00
840
0.5
±0.5
4500
2.6x10^5
2.95x10^-3
2100
QSZTSF-126X88-20X20
QSZTSF-126X88-20X20
QSZTSF
Single_diaphragm
S45C
Stainless_steel
Blackening
Hexagon socket cylindrica...
126
88.0
29.70
M10
M8
M6
675
1350.00
1350
0.5
±0.5
4500
7.4x10^5
6.35x10^-3
4150
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DBL32_42 - Diaphragm Keyless Coupling / Single Diaphragm / Double Diaphragm...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성