magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBMLL (USA) - L型快插式螺纹接头,长
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qbmll_u.prj},{NB=572287 QBMLL-1/8-1/8-U},{TNR=572287},{TYP=QBMLL-1/8-1/8-U},{D1=1/8 NPT},{NENN=2.500},{D2=1/8},{D5=7.600},{H1=24.400},{H2=8.500},{L1=13.500},{SW=7/16},{T1=11.300},{CNSMASSEXACT=0.0110},{DN1=10.287},{DN2=3.175},{SNW=11.113},{H3=11.000},{L3=10.300},{H4=2.000},{B=6.500},{X=7.200},{Y=9.200},{VERS=0.000},{XX=0.000},{GTIN=4052568374631}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
572286 QBMLL-10-32-UNF-1/...
572286
QBMLL-10-32-UNF-1/8-U
10/32 UNF-2A
2.500
1/8
7.600
23.900
3.600
13.500
5/16
11.300
0.0080
4052568374624
572287 QBMLL-1/8-1/8-U
572287
QBMLL-1/8-1/8-U
1/8 NPT
2.500
1/8
7.600
24.400
8.500
13.500
7/16
11.300
0.0110
4052568374631
573064 QBMLL-10-32-UNF-1/...
573064
QBMLL-10-32-UNF-1/4-U
10/32 UNF-2A
2.500
1/4
11.300
28.700
3.600
16.100
5/16
13.500
0.0090
4052568375980
573065 QBMLL-1/8-1/4-U
573065
QBMLL-1/8-1/4-U
1/8 NPT
3.000
1/4
11.300
32.700
8.500
16.100
7/16
13.500
0.0140
4052568375997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表