magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBLL-M (USA) - L型快插式螺纹接头,长
Festo
产品 (A - Z)
Q
QBLL
Powered by
CAD模型選擇
{festo/parts/q/qbll/qbll_u_m.prj},{NB=576050 QBLL-1/8-5/16-U-M},{TNR=576050},{TYP=QBLL-1/8-5/16-U-M},{D1=1/8},{NENN=6.000},{D2=5/16},{D5=14.800},{H1=44.000},{H2=8.000},{L1=23.000},{SW=14.000},{T1=18.400},{CNSMASSEXACT=0.0357},{DN1=9.728},{DN2=7.938},{SNW1=14.000},{Z=13.800},{H3=21.000},{D10=14.000},{D11=11.600},{L3=15.300},{B=11.600},{H4=10.000},{D6=14.000},{GTIN=4052568379339}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
576049 QBLL-1/8-1/4-U-M
576049
QBLL-1/8-1/4-U-M
1/8
4.500
1/4
13.000
40.500
8.000
20.500
12.000
16.800
0.0287
4052568379322
576050 QBLL-1/8-5/16-U-M
576050
QBLL-1/8-5/16-U-M
1/8
6.000
5/16
14.800
44.000
8.000
23.000
14.000
18.400
0.0357
4052568379339
576051 QBLL-1/4-1/4-U-M
576051
QBLL-1/4-1/4-U-M
1/4
4.500
1/4
13.000
42.500
10.000
20.500
14.000
16.800
0.0347
4052568379346
576052 QBLL-1/4-5/16-U-M
576052
QBLL-1/4-5/16-U-M
1/4
6.000
5/16
14.800
46.000
10.000
23.000
14.000
18.400
0.0397
4052568379353
576053 QBLL-1/4-3/8-U-M
576053
QBLL-1/4-3/8-U-M
1/4
8.000
3/8
17.500
49.700
10.000
24.600
17.000
20.100
0.0642
4052568379360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表