QAA2212.EWSN BPZ:QAA2212.EWSN
Siemens Building Technologies AMERICAS Portfolio
HVAC products
Sensors
Temperature
Room sensors - wall mounted QAA..
QAA2212.EWSN
Powered by
CAD模型選擇
{siemens_bt_us/hvacproducts/sensors/temperature/roomsensorswallmountedqaa/qaa2212ewsn/qaa2212_ewsn_bpz_qaa2212_ewsn.prj},{NB=Room Temperature Sensor, 1k Ohm (385a) Pt RTD(0)},{SA810ID03=BPZ:QAA2212.EWSN},{SA700ID005=0.000},{SA700ID006=0.000},{SA700ID011=0.000},{SA700ID012=0.000},{SA71015ID004=0.000},{SA71015ID005=0.000},{SA71015ID006=0.000},{SA71015ID007=0.000},{SA700ID007=MIN},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10224391.png},{SA700ID04=Room Temperature Sensor, 1k Ohm (385a) Pt RTD},{SA110ID05=QAA2212.EWSN},{SA100ID04=Without display},{SA200ID03=Wall Mounted},{BUSPROTOCOL=},{SA400ID03=-1.00000001504747e+30},{SA740ID04=-1.00000001504747e+30},{SA460ID03=},{LINK=http://www.siemens.com/btproduct?BPZ:QAA2212.EWSN},{SA810ID04=BPZ:QAA2212.EWSN},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA110ID05
Product type (ASN)
ⁿ/ₐ
SA100ID04
Product indentification
ⁿ/ₐ
BUSPROTOCOL
BUS protocol
ⁿ/ₐ
SA700ID005
Min. ambient temperature (in operation)
[F]
SA700ID006
Man. ambient temperature (in operation)
[F]
SA700ID011
Min. ambient humidity (in operation)
[% r.F.]
SA700ID012
Max. ambient humidity (in operation)
[% r.F.]
SA71015ID004
Width
[Inch]
SA71015ID005
Depth
[Inch]
SA71015ID006
Height
[Inch]
SA71015ID007
mass (net)
[lb]
SA460ID03
Housing front color
[F]
SA810ID03
Producer order number
ⁿ/ₐ
SA810ID04
DATANORM number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description/supplementary text for the order number
ⁿ/ₐ
SA810ID14
Units of quantity
ⁿ/ₐ
SA810ID15
Quantity per packing unit
ⁿ/ₐ
SA810ID16
Name of the packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
UNICLASS code
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
SA110ID04
Operating and monitoring systems series designation
ⁿ/ₐ
BPZ:QAA2212.EWSN
Siemens Building Technolo...
Room Temperature Sensor, ...
QAA2212.EWSN
Without display
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
BPZ:QAA2212.EWSN
BPZ:QAA2212.EWSN
804766002724
RTS, 1K OHM PT (385), BLA...
PCE
1
PCE
20220413
EC011410
Room temperature sensor
IfcSensor.TEMPERATURESENS...
23-27 11 11 23
Temperature Sensors
Pr_75_50_76_73
52
TRG..
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表