Q181 - Hexagonal-head flange face bearing surface tooth bolt
Chinese Manufacturers
XIAOSHAN
Powered by
CAD모델 선택
{chinese_manufacturers/xiaoshan/q181.prj},{NB=Q1811235},{D=M12x1.5},{C=1.8},{DA=16.2},{DC=24.7},{DU=11.73},{DW=22.6},{A=5.25},{K=11.9},{K1=5.4},{R1=0.7},{R2=0.25},{R3=6.4},{E=16.32},{S=15},{SMAX=15},{SMIN=14.57},{N=30},{L=35},{LMIN=33.75},{LMAX=35.25},{M=12.000},{P=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
[mm]
C
min
[mm]
DA
max
[mm]
DC
max
[mm]
DU
max
[mm]
DW
min
[mm]
A
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
max
[mm]
R2
min
[mm]
R3
re.
[mm]
E
min
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
N
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q181816
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
16
15.1
16.9
Q181820
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
20
18.95
21.05
Q181825
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
25
23.95
26.05
Q181830
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
30
28.95
31.05
Q181835
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
35
33.75
35.25
Q181840
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
40
38.75
41.25
Q181845
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
45
43.75
46.25
Q181850
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
50
48.75
51.25
Q181855
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
55
53.5
56.5
Q181860
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
60
58.5
61.5
Q181865
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
65
63.5
66.5
Q181870
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
70
68.5
71.5
Q181875
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
75
73.5
76.5
Q181880
M8x1
1.2
10.0
17.0
9.00
14.9
3.75
8.5
3.8
0.5
0.15
4.3
10.80
10
10
9.64
24
80
78.6
81.5
Q1811020
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
20
18.95
21.05
Q1811025
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
25
23.95
26.05
Q1811030
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
30
28.95
31.05
Q1811035
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
35
33.75
35.25
Q1811040
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
40
38.75
41.25
Q1811045
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
45
43.75
46.25
Q1811050
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
50
48.75
51.25
Q1811055
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
55
53.5
56.5
Q1811060
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
60
58.5
61.5
Q1811065
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
65
63.5
66.5
Q1811070
M10x1
1.5
12.6
20.8
11.00
18.7
4.50
9.7
4.3
0.6
0.20
4.3
14.08
13
13
12.57
30
70
68.5
71.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
GB 5790-86 B - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
LSPL - Cam Lower Slide Plates
Chinese Manufacturers
21.05.2014
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
GB 5790-86 A - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
GB 948-88 - Slotted countersunk head screws with waisted shank
Chinese Manufacturers
21.05.2014
Q182 - Hexagon flange bolts-
Chinese Manufacturers
21.05.2014
GB806-88 - Knurled nut with collar
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB/T6184-2000 - Prevailing torque type all-metal hexagon nuts,style 1
Chinese Manufacturers
26.06.2017
HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성