您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PVD-EPV - Heavy-duty pneumatic clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
PVD.
PVD-EPV
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/pvd/pvd_epv/pvd_epv_asmtab.prj},{NB=Heavy-duty pneumatic clamps PVD.130/EPV (0)},{CODE=GG.AO414},{DIM01=51},{DIM02=28},{DIM03=47},{DIM04=49},{DIM06=5.6},{DIM08=167},{DIM09=70},{DIM10=16},{DIM11=2.5},{DIM12=42},{DIM13=119},{DIM14=27},{DIM15=13.0},{DIM16=12.5},{DIM17=16},{DIM18=12.5},{DIM20=5},{DIM21=1100},{DIM22=610},{WEIGHT=750},{GROESSE=130},{FH=1100},{FS=610},{A=28},{B1=51},{B2=33.0},{B3=47},{B4=49},{B5=6.2},{D2=5.6},{IA=4},{E=38.0},{H1=167},{H2=70},{H3=16},{H4=25.5},{H5=53},{L1=119},{L2=47.0},{L3=58},{L4=55},{M1=27},{M2=13.0},{M3=12.5},{M4=16},{M5=12.5},{R=80},{S1=2.5},{S2=4.5},{S3=5},{W=17.5},{DESCRIPTION=PVD.130/EPV},{DIM05=M6},{DIM07=G1/8},{DIM19=12.5},{PARTNUMBER=GN 862-130-EPV-M},{MODELLO=130/CPV},{VER=2},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b1
[mm]
DIM02
b2
[mm]
DIM03
b3
[mm]
DIM04
b4
[mm]
DIM05
d1
ⁿ/ₐ
DIM06
d2
[mm]
DIM07
d3
ⁿ/ₐ
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
h4
[mm]
DIM12
l
[mm]
DIM13
l1
[mm]
DIM14
m1
[mm]
DIM15
m2
[mm]
DIM16
m3
[mm]
DIM17
m4
[mm]
DIM18
m5
[mm]
DIM19
m6
[mm]
DIM20
s
[mm]
DIM21
FH
[N]
DIM22
FS
[N]
WEIGHT
Weight
[g]
Heavy-duty pneumatic clam...
GG.AO406
PVD.75/EPV
47
22
40
30
M5
4.5
M5
151
43
11
2.0
35
99
24
8.5
12.5
10
12.5
-
4
750
570
500
Heavy-duty pneumatic clam...
GG.AO414
PVD.130/EPV
51
28
47
49
M6
5.6
G1/8
167
70
16
2.5
42
119
27
13.0
12.5
16
12.5
12.5
5
1100
610
750
Heavy-duty pneumatic clam...
GG.AO422
PVD.230/EPV
58
32
46
51
M8
6.5
G1/8
218
87
18
3.0
63
155
26
14.0
16.0
11
16.0
14.25
6
2200
1260
1255
Heavy-duty pneumatic clam...
GG.AO434
PVD.330/EPV
70
45
56
79
M10
8.5
G1/4
263
108
22
3.5
70
184
30
16.0
28.0
19
30.0
20
7
2600
1800
2200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PVB-AP - ELESA-Heavy-duty pneumatic clamps
Elesa
26.09.2023
MTS-S - ELESA-Latch clamps, weldable
Elesa
13.05.2024
DVB.6 - ELESA-Vibration damping elements
Elesa
13.05.2024
WDC10101-A - Pneumatic Clamp
Yiheda 3D Electronic Gallery
09.05.2024
SRH. - ELESA-Clamping bolts
Elesa
13.05.2024
PPD. - ELESA-Pneumatic clamps heavy-duty series
Elesa
13.05.2024
WDC20820-a - Pneumatic Grippers Side Mount Base
Yiheda 3D Electronic Gallery
09.05.2024
GN962 - Toggle clamps pneumatic with Magnetic piston, Type EPV, Clamping ar...
Berger Tools
26.04.2023
PVD-APV - ELESA-Heavy-duty pneumatic clamps
Elesa
26.09.2023
GN 962 - Toggle clamps pneumatic with Magnetic piston, Type APV, Clamping a...
Elesa+Ganter
28.03.2024
GN862 - Toggle clamps pneumatic, with angled base, Type CPV3, U-bar version...
Berger Tools
26.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表