目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PVC. - Pneumatic clamps with toggle-joint support
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
PVC.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/pvc/apv3_epv3_asmtab.prj},{NB=Pneumatic clamps with toggle-joint support PVC.300-APVM (0)},{CODE=GG.AO222},{VER=1},{DX=71.0},{VER4=1},{MODELLO=300/APVM},{EQUIPAGGIAMENTO=Cilindro pneumatico magnetico},{ESECUZIONE=Acciaio inox},{A=186},{B=258},{C=108},{D=71},{E=60,5},{F=50},{F1=30},{G=30},{H=28},{I=16,5},{L=10,3},{M=20},{N=3},{O=42},{P=10},{Q=8,5},{T=68,5},{U=1/4\"},{V=-},{FH1=270},{FH2=450},{FS1=120},{FS2=240},{GR=2450},{PPATH=apv3_epv3_asmtpl.prj},{DESCRIPTION=PVC.300-APVM},{DIM01=42},{DIM02=68.5},{DIM03=60.5},{DIM04=50},{DIM05=10.3},{DIM06=M10},{DIM07=8.5},{DIM08=G1/4},{DIM09=258},{DIM10=108},{DIM11=20},{DIM12=3},{DIM13=71},{DIM14=186},{DIM15=74},{DIM16=30},{DIM17=16.5},{DIM18=28},{DIM19=30},{DIM20=-},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
d2
[mm]
DIM08
d3
ⁿ/ₐ
DIM09
h1
[mm]
DIM10
h2
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
l
[mm]
DIM14
l1
[mm]
DIM15
l2
[mm]
DIM16
m1
[mm]
DIM17
m2
[mm]
DIM18
m3
[mm]
DIM19
m4
[mm]
DIM20
s
[mm]
DIM21
FH1
[N]
DIM22
FH2
[N]
DIM23
FS1
[N]
DIM24
FS2
[N]
WEIGHT
Weight
[g]
Pneumatic clamps with tog...
GG.AO181
PVC.200-APV3
34
59.5
51
35
8.5
M8
6.5
G1/8
210
78
17
3
55
149
59
26
14.5
16
16
-
1200
2400
900
1500
1200
Pneumatic clamps with tog...
GG.AO221
PVC.300-APV3
42
68.5
60.5
50
10.3
M10
8.5
G1/4
258
108
20
3
71
186
74
30
16.5
28
30
-
1900
2000
1200
2400
2450
Pneumatic clamps with tog...
GG.AO182
PVC.200-APVM
34
68.5
51
35
8.5
M8
6.5
G1/8
210
78
17
3
55
149
59
26
14.5
16
16
-
1200
2400
900
1500
1200
Pneumatic clamps with tog...
GG.AO222
PVC.300-APVM
42
68.5
60.5
50
10.3
M10
8.5
G1/4
258
108
20
3
71
186
74
30
16.5
28
30
-
1900
2000
1200
2400
2450
Pneumatic clamps with tog...
GG.AO186
PVC.200-EPV3
-
59.5
51
35
-
M8
6.5
G1/8
210
78
17
3
57
151
-
26
14.5
16
16
6
1200
2400
900
1500
1200
Pneumatic clamps with tog...
GG.AO226
PVC.300-EPV3
-
68.5
60.5
50
-
M10
8.5
G1/4
258
108
20
3
72.5
187.5
-
30
16.5
28
30
8
1900
2000
1200
2400
2450
Pneumatic clamps with tog...
GG.AO187
PVC.200-EPVM
-
59.5
51
35
-
M8
6.5
G1/8
210
78
17
3
57
151
-
26
14.5
16
16
6
1200
2400
900
1500
1200
Pneumatic clamps with tog...
GG.AO227
PVC.300-EPVM
-
68.5
60.5
50
-
M10
8.5
G1/4
258
108
20
3
72.5
187.5
-
30
16.5
28
30
8
1900
2000
1200
2400
2450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表