Push-in plugs DN 9, without shut-off valve, male threaded
Riegler
Pneumatic products
Hose couplings
Temperature control couplings
Brass, plug size 13 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/temperierkupplungen/messing13/temp_einstecknippel_dn9_ohne_a.prj},{NB=280.612},{ARTNR=280.612},{G=G 1/8},{L=24.0},{SW=15},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
L
Length
[mm]
SW
a/f
[mm]
280.610
280.610
M14x1.5
26.0
15
280.611
280.611
M16x1.5
26.0
17
280.612
280.612
G 1/8
24.0
15
280.613
280.613
G 1/4
26.0
15
280.614
280.614
G 3/8
26.0
17
280.615
280.615
G 1/2
31.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表