Pressure gauges, CrNi steel type, connection on rear, Ø 63 = centrical, Ø 100 = excentrical
Riegler
Pneumatic products
Pressure and temperature measurement
Special pressure gauges
Pressure gauges, CrNi steel, 40, 50, 63, 100, 160 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/sondermanometer/edelstahlmanometer_40-50-63-100-160mm/manometer_crni_stahl_asf_ah_63_z_100_e.prj},{NB=4085},{ARTNR=4085},{MB=0 - 16,0 bar},{V=-},{D=63.0},{A=G 1/4},{A11=13.157},{P11=1.337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
4080
4080
-1 / 0,0 bar
For vacuum
63.0
G 1/4
4081
4081
0 - 2,5 bar
-
63.0
G 1/4
4082
4082
0 - 4,0 bar
-
63.0
G 1/4
4083
4083
0 - 6,0 bar
-
63.0
G 1/4
4084
4084
0 - 10,0 bar
-
63.0
G 1/4
4085
4085
0 - 16,0 bar
-
63.0
G 1/4
4086
4086
0 - 25,0 bar
-
63.0
G 1/4
4087
4087
0 - 40,0 bar
-
63.0
G 1/4
4089
4089
0 - 100,0 bar
-
63.0
G 1/4
4090
4090
0 - 250,0 bar
-
63.0
G 1/4
4093
4093
0 - 6,0 bar
-
100.0
G 1/2
4094
4094
0 - 10,0 bar
-
100.0
G 1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表