Pressure gauges, CrNi steel, standard type, connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Special pressure gauges
Pressure gauges, CrNi steel, 40, 50, 63, 100, 160 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/sondermanometer/edelstahlmanometer_40-50-63-100-160mm/manometer_crni_stahl_sa_a_unten.prj},{NB=4111},{ARTNR=4111},{MB=0 - 100,0 bar},{D=40.0},{A=G 1/4},{A11=13.157},{P11=1.337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
4101
4101
0 - 1,0 bar
40.0
G 1/4
4102
4102
0 - 1,6 bar
40.0
G 1/4
4103
4103
0 - 2,5 bar
40.0
G 1/4
4104
4104
0 - 4,0 bar
40.0
G 1/4
4105
4105
0 - 6,0 bar
40.0
G 1/4
4106
4106
0 - 10,0 bar
40.0
G 1/4
4107
4107
0 - 16,0 bar
40.0
G 1/4
4108
4108
0 - 25,0 bar
40.0
G 1/4
4109
4109
0 - 40,0 bar
40.0
G 1/4
4110
4110
0 - 60,0 bar
40.0
G 1/4
4111
4111
0 - 100,0 bar
40.0
G 1/4
4121
4121
0 - 1,0 bar
50.0
G 1/4
4122
4122
0 - 1,6 bar
50.0
G 1/4
4123
4123
0 - 2,5 bar
50.0
G 1/4
4124
4124
0 - 4,0 bar
50.0
G 1/4
4125
4125
0 - 6,0 bar
50.0
G 1/4
4126
4126
0 - 10,0 bar
50.0
G 1/4
4127
4127
0 - 16,0 bar
50.0
G 1/4
4128
4128
0 - 25,0 bar
50.0
G 1/4
4129
4129
0 - 40,0 bar
50.0
G 1/4
4130
4130
0 - 60,0 bar
50.0
G 1/4
4131
4131
0 - 100,0 bar
50.0
G 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard pressure gauges, connection on bottom
Riegler
18.11.2015
Pressure gauges, CrNi steel type, connection on bottom
Riegler
18.11.2015
Robust pressure gauges, connection on bottom
Riegler
18.11.2015
Pressure gauges, CrNi steel type (safety housing), connection on bottom
Riegler
18.11.2015
Manometers VAM - VAM 100 V250 U
Schmalz
21.11.2023
Gauge ISO 1 - ISO series
Knocks Fluid-Technik
26.08.2021
Standard pressure gauges, connection on bottom
Riegler
18.11.2015
ARI-Steam traps CONA DIN EN - Series 600, 610, 630, 640, 60A, 63A
ARI-Armaturen
29.05.2024
GRV - pressure gauge
CKD
13.07.2023
Precision pressure gauges, connection on bottom
Riegler
18.11.2015
Ball valves with red steel lever, lightweight type, female/female thread
Riegler
15.01.2018
Glycerine-filled pressure gauges, connection on bottom
Riegler
18.11.2015
BRTKA - Ball Valves -Brass-
Misumi
30.06.2021
Content pressure gauge
Riegler
02.03.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表