您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Press fitting coupling reduced - Heating
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/kupplung_reduziert_heizung_press.prj},{NB=1011511(300)},{SC=Heizung},{PT=Fitting},{SU=Stück},{SO=Pressfitting Kupplung reduziert},{ADI=keine},{ARTNR=1011511},{LOD=300},{PEX=75-63},{DN=65-50},{AM1=75},{WS1=6.8},{AM2=63},{WS2=5.8},{W=2.329},{ET=95},{ED=6},{BESC=PEX-Kupplung Pressverbindung D=75x6.8 / 63x5.7 mm SDR11 Messing/Rotguss},{MAT=Messing (CuZn39Pb3) },{L=132},{B=90},{T=90},{VOL=2.070},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=103.00},{D1=65},{D2=54},{D3=64},{D4=74},{D5=55},{D6=45},{L1=45},{L2=52},{L3=9},{T1=18},{T2=8},{R1=60},{R3=2.00},{X=5},{B1=78.10},{DIST=59}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Outer diameter d2
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1011508
Heating
Fitting
Piece
Press fitting coupling re...
1011508
32-25
25-20
32
25
0.266
95
6
PEX-coupling press connec...
Brass
73
40
40
0.320
ISO 15875-5
1011509
Heating
Fitting
Piece
Press fitting coupling re...
1011509
40-32
32-25
40
32
0.520
95
6
PEX-coupling press connec...
Brass
87
48
48
0.530
ISO 15875-5
1011510
Heating
Fitting
Piece
Press fitting coupling re...
1011510
50-40
40-32
50
40
0.889
95
6
PEX-coupling press connec...
Brass
99
60
60
0.830
ISO 15875-5
1000293
Heating
Fitting
Piece
Press fitting coupling re...
1000293
63-50
50-40
63
50
1.502
95
6
PEX-coupling press connec...
Brass
117
73
73
1.300
ISO 15875-5
1011511
Heating
Fitting
Piece
Press fitting coupling re...
1011511
75-63
65-50
75
63
2.329
95
6
PEX-coupling press connec...
Brass
132
90
90
2.070
ISO 15875-5
1011512
Heating
Fitting
Piece
Press fitting coupling re...
1011512
90-75
80-65
90
75
3.112
95
6
PEX-coupling press connec...
Brass
137
108
108
2.960
ISO 15875-5
1011513
Heating
Fitting
Piece
Press fitting coupling re...
1011513
110-90
100-80
110
90
4.646
95
6
PEX-coupling press connec...
Brass
137
129
129
4.250
ISO 15875-5
1011505
Heating
Fitting
Piece
Press fitting coupling re...
1011505
125-110
110-100
125
110
8.458
95
6
PEX-coupling press connec...
Steel
252
146
146
6.360
ISO 15875-5
1011466
Heating
Fitting
Piece
Press fitting coupling re...
1011466
140-125
125-110
140
125
13.977
95
6
PEX-coupling press connec...
Steel
252
162
162
8.200
ISO 15875-5
1011507
Heating
Fitting
Piece
Press fitting coupling re...
1011507
160-125
140-110
160
125
13.977
95
6
PEX-coupling press connec...
Steel
360
183
183
8.200
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表