您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
50 mm precision three-jaw chuck - -
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Powered by
CAD模型選擇
{dk/swa39/spannelemente/dk0169_asmtab.prj},{NB=329720},{BEST=329720},{AN=3 x M 4},{D=50.2},{H=37.5},{H1=33.5},{H2=29.5},{BS=Infotext},{INFO=Info},{TYP=2.000},{XA=0.000},{TYP1=0.000},{XB=0.000},{PPATH=dk0169_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order No.
ⁿ/ₐ
AN
Anschluss
[mm]
D
diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
TYP1
ⁿ/ₐ
XB
ⁿ/ₐ
329705
329705
SWA 39
50.2
55.8
51.8
47.8
0.000
0.000
329720
329720
3 x M 4
50.2
37.5
33.5
29.5
0.000
0.000
329725
329725
MK 2
50.2
121.5
117.5
113.5
1.000
4.000
329728
329728
SWA 5
50.2
55.0
51.0
47.0
2.000
2.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Precision mini chuck - -
dk Fixturing systems
07.12.2022
65 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
100 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Quick-action clamp with extension - -
dk Fixturing systems
07.12.2022
V-block - -
dk Fixturing systems
07.12.2022
DURO-NCES - Three jaws power chuck
Roehm
18.10.2023
34 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
180 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Rotary table with precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
dk0076 - -
dk Fixturing systems
17.03.2023
33226 - Precision three-jaw chuck maunual operation
norelem
30.05.2024
50 mm precision vice - pull-down - -
dk Fixturing systems
07.12.2022
DURO-NC - Dreibacken- Kraftspannfutter
Roehm
18.10.2023
Spring clamp with mounting - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表