您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PowerFlex 525 - PowerFlex 525
Rockwell Automation
Drives
Component Class AC Drives
Powered by
CAD模型選擇
{rockwellautomation/drives/component_class_ac_drives/pf525_asmtab.prj},{NB=25B-D010N104},{CN=25B-D010N104},{DESC=PowerFlex 525 AC Drive, with Embedded EtherNet/IP and Safety, 480 VAC, 3 Phase, 10.5 Amps, 5 HP, 4 kW Normal Duty; 5 HP, 4 kW Heavy Duty, Frame B, IP20 NEMA / Open Type, No Filter},{W=147.07},{H=228.09},{D=242.06},{NPW=1.857},{STP=PF525_FrB.stp},{VC=480 VAC, 3 Phase},{OC=10.5},{PPATH=pf525_parts/pf525_asmtpl.prj},{FONT=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
VC
Voltage Class
[V]
OC
Output Current
[A]
25B-V2P5N104
25B-V2P5N104
PowerFlex 525 AC Drive, w...
1.327
120 VAC, 1 Phase
2.5
25B-V4P8N104
25B-V4P8N104
PowerFlex 525 AC Drive, w...
1.751
120 VAC, 1 Phase
4.8
25B-V6P0N104
25B-V6P0N104
PowerFlex 525 AC Drive, w...
1.820
120 VAC, 1 Phase
6.0
25B-A2P5N104
25B-A2P5N104
PowerFlex 525 AC Drive, w...
1.350
240 VAC, 1 Phase
2.5
25B-A4P8N104
25B-A4P8N104
PowerFlex 525 AC Drive, w...
1.370
240 VAC, 1 Phase
4.8
25B-A8P0N104
25B-A8P0N104
PowerFlex 525 AC Drive, w...
1.860
240 VAC, 1 Phase
8.0
25B-A011N104
25B-A011N104
PowerFlex 525 AC Drive, w...
1.890
240 VAC, 1 Phase
11.0
25B-A2P5N114
25B-A2P5N114
PowerFlex 525 AC Drive, w...
1.490
240 VAC, 1 Phase
2.5
25B-A4P8N114
25B-A4P8N114
PowerFlex 525 AC Drive, w...
1.570
240 VAC, 1 Phase
4.8
25B-A8P0N114
25B-A8P0N114
PowerFlex 525 AC Drive, w...
1.940
240 VAC, 1 Phase
8.0
25B-A011N114
25B-A011N114
PowerFlex 525 AC Drive, w...
2.000
240 VAC, 1 Phase
11.0
25B-B2P5N104
25B-B2P5N104
PowerFlex 525 AC Drive, w...
1.311
240 VAC, 3 Phase
2.5
25B-B5P0N104
25B-B5P0N104
PowerFlex 525 AC Drive, w...
1.295
240 VAC, 3 Phase
5.0
25B-B8P0N104
25B-B8P0N104
PowerFlex 525 AC Drive, w...
1.342
240 VAC, 3 Phase
8.0
25B-B011N104
25B-B011N104
PowerFlex 525 AC Drive, w...
1.354
240 VAC, 3 Phase
11.0
25B-B017N104
25B-B017N104
PowerFlex 525 AC Drive, w...
1.820
240 VAC, 3 Phase
17.5
25B-B024N104
25B-B024N104
PowerFlex 525 AC Drive, w...
2.740
240 VAC, 3 Phase
24.0
25B-B032N104
25B-B032N104
PowerFlex 525 AC Drive, w...
3.930
240 VAC, 3 Phase
32.0
25B-B048N104
25B-B048N104
PowerFlex 525 AC Drive, w...
14.458
240 VAC, 3 Phase
48.3
25B-B062N104
25B-B062N104
PowerFlex 525 AC Drive, w...
13.700
240 VAC, 3 Phase
62.1
25B-D1P4N104
25B-D1P4N104
PowerFlex 525 AC Drive, w...
1.308
480 VAC, 3 Phase
1.4
25B-D2P3N104
25B-D2P3N104
PowerFlex 525 AC Drive, w...
1.330
480 VAC, 3 Phase
2.3
25B-D4P0N104
25B-D4P0N104
PowerFlex 525 AC Drive, w...
1.393
480 VAC, 3 Phase
4.0
25B-D6P0N104
25B-D6P0N104
PowerFlex 525 AC Drive, w...
1.392
480 VAC, 3 Phase
6.0
25B-D010N104
25B-D010N104
PowerFlex 525 AC Drive, w...
1.857
480 VAC, 3 Phase
10.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表