目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PM Type - Plug
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Super CUPLA / Super CUPLA with Tube Fitting
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/super_cupla/male_thread/pm_type_plug.prj},{NB=CCA96897-30_01PM_STEEL_c},{ASSYNO=CA96897},{MODEL=01PM},{S=Rc1/8},{MT=STEEL},{M=12.0},{L=31},{C=15},{D=-},{H=Hex.12},{T=R1/8},{BP=6},{B=5},{XH=12},{SECTION=C},{FIG=3},{REV=0},{MNO=01PM STEEL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
C
[mm]
D
ΦD
[mm]
H
H (WAF)
[mm]
T
ⁿ/ₐ
BP
ΦBp
[mm]
B
ΦB
[mm]
01PM STEEL
01PM STEEL
CA96897
Rc1/8
STEEL
12.0
31
15
-
Hex.12
R1/8
6
5
02PM STEEL
02PM STEEL
CA96888
Rc1/4
STEEL
22.7
34
15
18.5
Hex.17
R1/4
6
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表