Plugs for couplings DN 7.2 - DN 7.8, brass with a bare metal surface, for hose
Riegler
AirSentials
Hose couplings
Stems and plugs for couplings DN 7.2 - DN 7.8, »connect line« Series
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/einstecktuelle_und_nippel_nw7_2-serie-connect-line/mes-blank/nippel_nw7.2_mb_fur_schl.prj},{NB=243.217},{ARTNR=243.217},{A=Nippel für Schlauch 8 x 6},{SW=14},{SW1=14},{D=12.0},{L=43.0},{L1=7.0},{L2=5.5},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
SW
[mm]
SW1
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
243.216
243.216
Plugs for hose 6x4
12
14
12.0
41.0
7.0
5.5
243.217
243.217
Plugs for hose 8x6
14
14
12.0
43.0
7.0
5.5
243.218
243.218
Plugs for hose 10x8
16
17
12.0
38.0
7.0
6.0
243.219
243.219
Plugs for hose 12x9
17
17
12.0
42.0
8.0
6.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表