目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PLQ2D4604 - 1/4" SAE Valved Liquid Cooling Coupling Insert
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLQ2 Series
Inserts
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plq2_series/inserts/plq_2d4604.prj},{NB=PLQ2D4604BLU},{PN=PLQ2D4604BLU},{CCOLUMN=PLQ2D4604BLU},{DCOLUMN=1/4\" SAE-4 Everis Valved Liquid Cooling Coupling Insert, Cool Blue},{FCOLUMN=PLQ},{GCOLUMN=10},{LCOLUMN=Liquid Cooling},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=to 240°F},{YCOLUMN=to 115°C},{AFCOLUMN=<br> <0.015 cc per disconnect at 0 psi<br> <0.063 cc per disconnect rated at 200 psi<br> <0.063 cc per connect},{ANCOLUMN=Vacuum to 200 psi, 13.8 bar},{AYCOLUMN=Compilance},{AZCOLUMN=Compilance},{BACOLUMN=Compilance},{BBCOLUMN=Polyphenylsulfone/PPSU - Black, Transparent},{BCCOLUMN=BLACK COLORED PPSU},{COLOR=BLU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPS Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low F
ⁿ/ₐ
WCOLUMN
CPC Low C
ⁿ/ₐ
XCOLUMN
CPC High F
ⁿ/ₐ
YCOLUMN
CPC High C
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
V0 UL94
ⁿ/ₐ
BBCOLUMN
Main Components
ⁿ/ₐ
BCCOLUMN
Valve
ⁿ/ₐ
PLQ2D4604BLU
PLQ2D4604BLU
PLQ2D4604BLU
1/4" SAE-4 Everis Valved ...
PLQ
10
Liquid Cooling
EPDM
Stainless Steel
0°F
-17°C
to 240°F
to 115°C
<br> <0.015 cc per dis...
Vacuum to 200 psi, 13.8 b...
Compilance
Compilance
Compilance
Polyphenylsulfone/PPSU - ...
BLACK COLORED PPSU
PLQ2D4604RED
PLQ2D4604RED
PLQ2D4604RED
1/4" SAE-4 Everis Valved ...
PLQ
10
Liquid Cooling
EPDM
Stainless Steel
0°F
-17°C
to 240°F
to 115°C
<br> <0.015 cc per dis...
Vacuum to 200 psi, 13.8 b...
Compilance
Compilance
Compilance
Polyphenylsulfone/PPSU - ...
BLACK COLORED PPSU
PLQ2D4604BLK
PLQ2D4604BLK
PLQ2D4604BLK
1/4" SAE Valved Liquid Co...
PLQ
10
Liquid Cooling
EPDM
Stainless Steel
0°F
-17°C
to 240°F
to 115°C
<br> ≤0.015 cc per dis...
Vacuum to 200 psi, 13.8 b...
Compilance
Compilance
Compilance
BLACK COLORED POLYPHENYL...
BLACK COLORED PPSU
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表