广告
Catalog navigation
CAD模型选择
过滤设置

附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Funken
    Moulded 90° bend - HoKa Bend with sockets 90°
    Funken
    Moulded 45° bend - HoKa Bend with sockets 45°
    HPC
    EBM - Steel U bolt for holding tubes/pipes
    Funken
    Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
    Ventaflex
    Ventaflex air duct - reduction symmetric
    HAWLE
    8530 - Double flanged elbow 90° - Q piece
    Misumi
    SNCPH - Sanitary Pipe Fittings - Clamp - Medium/High Pressure
    Alfa Laval
    Bend 45
    Huelsen
    Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN16, sim. to EN 1092-1
    Huelsen
    Elbow, Aluminium acc. to ASME SB209, WP 5083-0, welded, acc. to ASTM B361 - Short Radius
    HAWLE
    4000 - Flange slider, PN 16
    SEKISUI
    Reducing Tee
    Evan Industrial Hardware
    EV213-02 - Reduction Sleeves Type 02
    agru
    712.1 - Pipe 12m
预览
3D
尺寸标注
2D
下载CAD模型