피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Piloted Flange - ME3000 EVEN-LOK Spherical
Moline Bearing
Mounted Roller Bearings
ME3000
Powered by
CAD모델 선택
{molinebearing/mounted_roller_bearings/me3000/me3000_flange_piloted_asmtab.prj},{NB=29731212-L},{PN=29731212-L},{BORE=5.1181},{DYNLOADLBS=47700},{DYNLOADNEWT=212180},{STATICLOADLBS=54000},{MAXRPM=3300},{MAXSFRADLDLBS=MIN},{BDIM=8.7500},{ADIMA=2.5781},{ADIME=1.2500},{ADIML=MIN},{ADIMN=MIN},{ADIMG=1.0000},{ADIMR=MIN},{ADIMS=MIN},{ADIMC=2.8125},{ADIMH=0.7500},{PRJ=me3000_flange_piloted},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=ME3000 EVEN-LOK Spherical},{PRODTYPE=Piloted Flange},{SHAFTSIZE=2 3/4},{EXPANSION=Non-Expansion},{SEALDESC=Labyrinth Seal},{F=5/8},{WTLBS=22},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_PILOTED_TYPE_A},{HOUSINGINST=19631215},{BRGINSMODEL=BRG_INS_15300X},{BRGINSINST=15300215},{BRGINSINST2=15300215-2750},{SEALMODEL=SEAL_STYLE_B},{SEALINST=14530215}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
EXPANSION
Expansion
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
MAXRPM
Max. RPM
ⁿ/ₐ
F
Bolt Size F
ⁿ/ₐ
WTLBS
Weight lbs.
ⁿ/ₐ
29631111
29631111
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 11/16
Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
7/16
8.5
29631111-L
29631111-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 11/16
Expansion
Labyrinth Seal
20200
89854
19800
5400
7/16
8.5
29731111
29731111
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 11/16
Non-Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
7/16
8.5
29731111-L
29731111-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 11/16
Non-Expansion
Labyrinth Seal
20200
89854
19800
5400
7/16
8.5
29631115
29631115
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 15/16
Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
7/16
10.5
29631115-L
29631115-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 15/16
Expansion
Labyrinth Seal
21700
96526
22500
4900
7/16
10.5
29731115
29731115
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 15/16
Non-Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
7/16
10.5
29731115-L
29731115-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
1 15/16
Non-Expansion
Labyrinth Seal
21700
96526
22500
4900
7/16
10.5
29631200
29631200
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2
Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
7/16
10.5
29631200-L
29631200-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2
Expansion
Labyrinth Seal
21700
96526
22500
4900
7/16
10.5
29731200
29731200
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2
Non-Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
7/16
10.5
29731200-L
29731200-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2
Non-Expansion
Labyrinth Seal
21700
96526
22500
4900
7/16
10.5
29631203
29631203
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 3/16
Expansion
Standard Double Lip Conta...
30100
133891
30800
3100
1/2
14.5
29631203-L
29631203-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 3/16
Expansion
Labyrinth Seal
30100
133891
30800
4500
1/2
14.5
29731203
29731203
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 3/16
Non-Expansion
Standard Double Lip Conta...
30100
133891
30800
3100
1/2
14.5
29731203-L
29731203-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 3/16
Non-Expansion
Labyrinth Seal
30100
133891
30800
4500
1/2
14.5
29631207
29631207
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 7/16
Expansion
Standard Double Lip Conta...
43400
193053
41100
2700
1/2
16
29631207-L
29631207-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 7/16
Expansion
Labyrinth Seal
43400
193053
41100
3800
1/2
16
29731207
29731207
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 7/16
Non-Expansion
Standard Double Lip Conta...
43400
193053
41100
2700
1/2
16
29731207-L
29731207-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 7/16
Non-Expansion
Labyrinth Seal
43400
193053
41100
3800
1/2
16
29631208
29631208
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 1/2
Expansion
Standard Double Lip Conta...
43400
193053
41100
2700
1/2
16
29631208-L
29631208-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 1/2
Expansion
Labyrinth Seal
43400
193053
41100
3800
1/2
16
29731208
29731208
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 1/2
Non-Expansion
Standard Double Lip Conta...
43400
193053
41100
2700
1/2
16
29731208-L
29731208-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 1/2
Non-Expansion
Labyrinth Seal
43400
193053
41100
3800
1/2
16
29631211
29631211
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
Piloted Flange
2 11/16
Expansion
Standard Double Lip Conta...
47700
212180
54000
2500
5/8
22
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Flange ANSI-ASTM
SEKISUI
07.10.2019
Piloted Flange - Type E Tapered
Moline Bearing
06.05.2020
Piloted Flange - M2000 Spherical
Moline Bearing
07.10.2021
GB/T9120.2-2000 PN16 F - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
7101 - Dual chamber flange adapter for steel pipes
HAWLE
23.02.2024
IP-29 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
7130 - Dual-chamber flange for steel pipes, PN 16
HAWLE
23.02.2024
with Setscrew UCF-E (inch)
FYH INC.
16.11.2022
with Setscrew
FYH INC.
16.11.2022
FB250UR - Duraline Mounted Bearings
Hub City
15.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성