카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PGA120 - PGA Series
OC-Drive
Straight precision planetary gear reducer
PGA Series
Powered by
CAD모델 선택
{oc_drive/sppgr/pga_series/pga120_asmtab.prj},{NB=PGA120-L1-3},{RT=PGA120},{PROGRESSION=1 : Single-stage (L1)},{RR=3},{RR1=L1},{D1=120},{D2=Ø130},{D22=130},{D3=Ø9},{D31=9},{D4=Ø25},{D41=25},{D5=Ø110},{D51=110},{D6=M10x1.5P},{D61=10},{L1=55},{L2=50},{L3=4},{L4=15},{L5=5},{L6=40},{L7=23},{B1=8},{H1=28},{C1=130},{C2=Ø145},{C2QD=145},{C3=M8x20},{C4=Ø22},{C4QD=22},{C5=Ø110},{C51QD=110},{C6=10},{C7=15},{C8=59},{C9=153.0},{C10=208.0},{MOTOR=M},{ROT=215},{RIS=3000},{MIS=4800},{BACKLASH=≤8},{TR=14.5},{ARF=3080},{AAF=1540},{SL=20000},{EFFECTIVENESS=≥97%},{WEIGHT=8.2},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤74},{MOI=3.25},{PPATH=pga120/assemblies/pga120_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
B1
[mm]
H1
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
BACKLASH
Backlash
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
ARF
Allowable radial force (F2rB)
[Nm]
AAF
Allowable axial force (F2aB)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness (η)
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
PGA120-L1-3
PGA120
1 : Single-stage (L1)
3
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
215
645
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
3.25
PGA120-L1-4
PGA120
1 : Single-stage (L1)
4
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
176
528
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.74
PGA120-L1-5
PGA120
1 : Single-stage (L1)
5
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
215
645
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.71
PGA120-L1-7
PGA120
1 : Single-stage (L1)
7
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
195
585
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.62
PGA120-L1-10
PGA120
1 : Single-stage (L1)
10
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
153.0
208.0
M
110
330
3000
4800
≤8
14.5
3080
1540
20000
≥97%
8.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
2.57
PGA120-L2-12
PGA120
2 : Two-stage (L2)
12
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-15
PGA120
2 : Two-stage (L2)
15
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-16
PGA120
2 : Two-stage (L2)
16
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
176
528
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-20
PGA120
2 : Two-stage (L2)
20
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
176
528
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-25
PGA120
2 : Two-stage (L2)
25
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
210
630
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-30
PGA120
2 : Two-stage (L2)
30
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-35
PGA120
2 : Two-stage (L2)
35
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-40
PGA120
2 : Two-stage (L2)
40
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-50
PGA120
2 : Two-stage (L2)
50
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-70
PGA120
2 : Two-stage (L2)
70
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
PGA120-L2-100
PGA120
2 : Two-stage (L2)
100
120
Ø130
Ø9
Ø25
Ø110
M10x1.5P
55
50
4
15
5
40
23
8
28
130
Ø145
M8x20
Ø22
Ø110
10
15
59
190.5
245.5
M
215
645
3000
4800
≤10
14.5
3080
1540
20000
≥94%
11.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤74
0.47
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성