您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
PG straight fitting,Compact, male, IP 40 nickel plated brass - Multiflex SL/SLI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit SL / SLI
Multiflex SL/SLI fittings
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3c_multiflex_sl_sli/sl_sli_fittings/fam_1_sl_sli_fitting_pg.prj},{NB=710.014.6},{CNSORDERNO=710.014.6},{T=Pg 13.5},{ST=5/16\"},{T1=24.000},{TP=3.000},{ID=8.3},{A=30},{B=10},{CSW=26},{C=28.5},{LC=12.5},{LC1=5.5},{ESW=24},{E=26.2},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=6.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
710.011.6
710.011.6
Pg 11
3/8''
10.4
30
10
26
28.3
12.5
5.5
24
26.2
4.0
10
4.8
0.480
Nickel plated brass
710.012.6
710.012.6
Pg 11
5/16"
8.3
30
10
26
28.5
12.5
5.5
24
26.2
4.0
10
6.3
0.630
Nickel plated brass
710.013.6
710.013.6
Pg 13.5
3/8''
10.4
30
10
26
28.3
12.5
5.5
24
26.2
4.0
10
4.6
0.460
Nickel plated brass
710.014.6
710.014.6
Pg 13.5
5/16"
8.3
30
10
26
28.5
12.5
5.5
24
26.2
4.0
10
6.5
0.650
Nickel plated brass
710.016.6
710.016.6
Pg 16
1/2''
13.8
32
10
29
31.6
13.0
5.5
27
29.4
4.0
10
5.3
0.530
Nickel plated brass
710.021.6
710.021.6
Pg 21
3/4''
18.5
33
10
35
38.2
13.4
5.9
33
36.0
4.5
5
7.8
0.390
Nickel plated brass
710.029.6
710.029.6
Pg 29
1''
23.8
36
12
45
49.5
14.0
6.5
44
47.4
5.0
5
14.4
0.720
Nickel plated brass
710.036.6
710.036.6
Pg 36
1.1/4''
31.9
40
13
53
58.3
17.0
8.5
52
56.7
5.0
2
19.1
0.382
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SILVYN® UI COMPACT M AISI 304
LAPP
22.11.2023
ISO straight fitting,male, IP 40 Stainless steel AISI-304 - Multiflex UIG/U...
Anamet Europe
04.04.2019
SILVYN® FCE COMPACT M
LAPP
15.05.2024
ISO straight fitting,Compact, male, IP 65 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
NPT straight fitting,male, IP 40 Stainless steel AISI-304 - Multiflex UIG/U...
Anamet Europe
04.04.2019
ISO straight fitting,Compact, male, IP 40 nickel plated brass - Multiflex S...
Anamet Europe
04.04.2019
PG straight fitting,female, IP 40 nickel plated brass - Multiflex UIG/UI fi...
Anamet Europe
04.04.2019
PG straight fitting,Compact, male, IP 40 nickel plated brass - Multiflex UI...
Anamet Europe
04.04.2019
PG straight fitting,male, IP 40 nickel plated brass - Multiflex UIG/UI fitt...
Anamet Europe
04.04.2019
SKINDICHT® CN-M - Cable gland Stainless steel
LAPP
15.05.2024
PG straight fitting,male, IP 40 Stainless steel AISI-316 - Multiflex UIG/UI...
Anamet Europe
04.04.2019
PG straight fitting,male,stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
04.04.2019
PG straight fitting,male, IP 40 Stainless steel AISI-304 - Multiflex UIG/UI...
Anamet Europe
04.04.2019
PG straight fitting,male,stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
04.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表