目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
PFS200SUL Pneumatic Spring Applied Brake - WC Branham - Pneumatic Spring Applied Brakes
Branham, WC
Caliper Disc Brakes
Pneumatic Spring Applied Brakes
Powered by
CAD模型選擇
{wcbranham/caliper_disc_brakes/pneumatic_spring_applied_brakes/pfs200sul.prj},{NB=4005-0033},{PN=4005-0033},{MN=PFS200SEUL},{DESC=Single Acting, Floating Mount. Use Fixed Disc},{AI=Dual Pistons. Spring Applied 85 PSI Release},{DT=1/2},{TF=929 lbf (4132 N)},{DTH=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Product No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AI
Additional Info
ⁿ/ₐ
DT
Disc Thick.
[Inch]
TF
Tangential Force
[Inch]
4005-0030
4005-0030
PFS200SAUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
5/32
929 lbf (4132 N)
4005-0031
4005-0031
PFS200SBUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1/4
929 lbf (4132 N)
4005-0032
4005-0032
PFS200SLUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
3/8
929 lbf (4132 N)
4005-0033
4005-0033
PFS200SEUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1/2
929 lbf (4132 N)
4005-0034
4005-0034
PFS200SJUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
5/8
929 lbf (4132 N)
4005-0035
4005-0035
PFS200STUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
3/4
929 lbf (4132 N)
4005-0036
4005-0036
PFS200SOUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1.0
929 lbf (4132 N)
4005-0037
4005-0037
PFS200SQUL
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1-1/8
929 lbf (4132 N)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表